ZHCSB89H May 2013 – December 2021 TPS65310A-Q1
PRODUCTION DATA
SPI_SCK_FAIL 0x03 | ||||||||
---|---|---|---|---|---|---|---|---|
Bit7 | Bit6 | Bit5 | Bit4 | Bit3 | Bit2 | Bit1 | Bit0 | |
Default after RESET | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Read | 1 | 0 | 0 | SCK_OF | SCK[3] | SCK[2] | SCK[1] | SCK[0] |
Write | d.c. | d.c. | d.c. | d.c. | d.c. | d.c. | d.c. | d.c. |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit Name | Bit No. | Description | |
---|---|---|---|
SCK_OF | 4 | Between a falling and a rising edge of CSN, the number of SCK was greater than 16. | |
0: | |||
1: | Number of SCK cycles was > 16 | ||
Comment: This flag is cleared after its content is transmitted to the controller. |
Bit Name | Bit No. | Description | |
---|---|---|---|
SCK[3:0] | 3:0 | The number of rising edges on SCK between a falling and a rising edge of CSN minus 1. Saturates at 0xF if 16 or more edges are received. | |
Comment: This flag is cleared after its content is transmitted to the controller. |