ZHCSB89H May 2013 – December 2021 TPS65310A-Q1
PRODUCTION DATA
The regulators operate in forced continuous mode, and have internal frequency compensation. The frequency response can be adjusted to the selected LC filter by setting the COMP2 and COMP3 pin low, high, or floating. After selecting the output inductor value as previously described, the output capacitor must be chosen so that the L × COUT × VBUCK2/3 product is equal to or less than one of the three values, as listed in Table 9-3.
| COMP 2/3 | L × COUT × VBUCK2/3 | EXAMPLE COMPONENTS |
|---|---|---|
| = 0 V | 125 µF × µH × V | 40 µF × 2.7 µH × 1.2 V |
| = OPEN | 250 µF × µH × V | 30 µF × 3.3 µH × 2.5 V |
| = VREG | 500 µF × µH × V | 200 µF × 2.2 µH × 1.2 V |
Larger output capacitors can be used if a feed-forward capacitor is placed across the upper resistance, Ry, of the feedback divider. This works effectively for output voltages > 2 V. With an RC product greater than 10 µs, the effective VBUCK2/3 at higher frequencies can be assumed as 0.8 V, thus allowing an output capacitor increase by a factor equal to the ratio of the output voltage to 0.8 V.