ZHCSB89H May 2013 – December 2021 TPS65310A-Q1
PRODUCTION DATA
The inductor value L depends on the allowed ripple current ΔIL_PP in the coil at chosen input voltage VIN and output voltage VOUT, and given switching frequency fsw:
For example:
VIN = 5 V
VOUT = 3.3 V
ΔIL_PP = 0.35 mA
fsw = 0.98 MHz
→ L ≈ 3.3 μH