ZHCSB89H May 2013 – December 2021 TPS65310A-Q1
PRODUCTION DATA
SPI_STAT 0x23 | ||||||||
---|---|---|---|---|---|---|---|---|
Bit7 | Bit6 | Bit5 | Bit4 | Bit3 | Bit2 | Bit1 | Bit0 | |
Default after RESET | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Read | 0 | 0 | 0 | 0 | 0 | CLOCK_FAIL | CMD_ID FAIL | PARITY FAIL |
Write | d.c. | d.c. | d.c. | d.c. | d.c. | d.c. | d.c. | d.c. |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit Name | Bit No. | Description | |
---|---|---|---|
CLOCK_FAIL | 2 | Between a falling and a rising edge of CSN, the number of SCK does not equal 16 | |
0: | |||
1: | Wrong SCK | ||
Comment: This flag is cleared after its content is transmitted to the controller. |
Bit Name | Bit No. | Description | |
---|---|---|---|
CMD_ID FAIL | 1 | Last received CMD_ID in a reserved area | |
0: | |||
1: | Wrong CMD_ID | ||
Comment: This flag is cleared after its content is transmitted to the controller and is not set if the number of SCK cycles is incorrect. |
Bit Name | Bit No. | Description | |
---|---|---|---|
PARITY_FAIL | 0 | Last received command has a parity bit failure | |
0: | |||
1: | Parity bit error | ||
Comment: This flag is cleared after its content is transmitted to the controller and is not set if the number of SCK cycles is incorrect. |