SPRS357D August 2006 – June 2020 TMS320F28044
PRODUCTION DATA.
The F28044 device contains three peripheral register spaces. The spaces are categorized as follows:
| Peripheral Frame 0: | These are peripherals that are mapped directly to the CPU memory bus.
See Table 6-16. |
|
| Peripheral Frame 1 | These are peripherals that are mapped to the 32-bit peripheral bus.
See Table 6-17. |
|
| Peripheral Frame 2: | These are peripherals that are mapped to the 16-bit peripheral bus.
See Table 6-18. |
| NAME | ADDRESS RANGE | SIZE (x16) | ACCESS TYPE(3) |
|---|---|---|---|
| Device Emulation Registers | 0x0880 – 0x09FF | 384 | EALLOW protected |
| FLASH Registers(4) | 0x0A80 – 0x0ADF | 96 | EALLOW protected
CSM Protected |
| Code Security Module Registers | 0x0AE0 – 0x0AEF | 16 | EALLOW protected |
| ADC Result Registers (dual-mapped) | 0x0B00 – 0xB0F | 16 | Not EALLOW protected |
| CPU-TIMER0/1/2 Registers | 0x0C00 – 0x0C3F | 64 | |
| PIE Registers | 0x0CE0 – 0x0CFF | 32 | |
| PIE Vector Table | 0x0D00 – 0x0DFF | 256 | EALLOW protected |
| NAME | ADDRESS RANGE | SIZE (x16) | ACCESS TYPE |
|---|---|---|---|
| ePWM1 + HRPWM Registers | 0x6800 – 0x683F | 64 | Some ePWM registers are EALLOW protected. See Table 6-3 through Table 6-6. |
| ePWM2 + HRPWM Registers | 0x6840 – 0x687F | 64 | |
| ePWM3 + HRPWM Registers | 0x6880 – 0x68BF | 64 | |
| ePWM4 + HRPWM Registers | 0x68C0 – 0x68FF | 64 | |
| ePWM5 + HRPWM Registers | 0x6900 – 0x693F | 64 | |
| ePWM6 + HRPWM Registers | 0x6940 – 0x697F | 64 | |
| ePWM7 + HRPWM Registers | 0x6980 – 0x69BF | 64 | |
| ePWM8 + HRPWM Registers | 0x69C0 – 0x69FF | 64 | |
| ePWM9 + HRPWM Registers | 0x6600 – 0x663F | 64 | |
| ePWM10 + HRPWM Registers | 0x6640 – 0x667F | 64 | |
| ePWM11 + HRPWM Registers | 0x6680 – 0x66BF | 64 | |
| ePWM12 + HRPWM Registers | 0x66C0 – 0x66FF | 64 | |
| ePWM13 + HRPWM Registers | 0x6700 – 0x673F | 64 | |
| ePWM14 + HRPWM Registers | 0x6740 – 0x677F | 64 | |
| ePWM15 + HRPWM Registers | 0x6780 – 0x67BF | 64 | |
| ePWM16 + HRPWM Registers | 0x67C0 – 0x67FF | 64 | |
| GPIO Control Registers | 0x6F80 – 0x6FBF | 128 | EALLOW protected |
| GPIO Data Registers | 0x6FC0 – 0x6FDF | 32 | Not EALLOW protected |
| GPIO Interrupt and LPM Select Registers | 0x6FE0 – 0x6FFF | 32 | EALLOW protected |
| NAME | ADDRESS RANGE | SIZE (x16) | ACCESS TYPE |
|---|---|---|---|
| System Control Registers | 0x7010 – 0x702F | 32 | EALLOW Protected |
| SPI-A Registers | 0x7040 – 0x704F | 16 | Not EALLOW Protected |
| SCI-A Registers | 0x7050 – 0x705F | 16 | |
| External Interrupt Registers | 0x7070 – 0x707F | 16 | |
| ADC Registers | 0x7100 – 0x711F | 32 | |
| I2C Registers | 0x7900 – 0x792F | 48 |