SPRS357D August 2006 – June 2020 TMS320F28044
PRODUCTION DATA.
The F28044 device contains up to 16 enhanced PWM modules (ePWM). Figure 6-3 shows a block diagram of multiple ePWM modules. Figure 6-4 shows the signal interconnections with the ePWM. See the TMS320x280x, 2801x, 2804x Enhanced Pulse Width Modulator (ePWM) Module Reference Guide for details.
Figure 6-3 Multiple PWM Modules The F28044 device contains 16 enhanced PWM modules (ePWM) and 16 high resolution PWM modules (HRPWM). The ePWM modules synchronize input/output and the ADC start of conversion (SOCA/B) signals are regrouped in the F28044. At reset, EPWMMODE bits in the GPAMCFG register configure the sync signals to be compatible to the TMS320F2808 device. In F28044 mode, the ePWMMODE bits are set to 11 to select the EPWMA signals on all 16 GPIOs (GPIO0–GPIO15). This mode selection also reconfigures the EPWM1 SYNCOUT to be connected to four groups of ePWM modules and as EPWMSYNCO signals on the pin:
See the TMS320x280x, 2801x, 2804x Enhanced Pulse Width Modulator (ePWM) Module Reference Guide for additional details.
Table 6-3 through Table 6-6 show the complete ePWM register set per module.
| NAME | ePWM1 | ePWM2 | ePWM3 | ePWM4 | SIZE (x16) / #SHADOW | DESCRIPTION |
|---|---|---|---|---|---|---|
| TBCTL | 0x6800 | 0x6840 | 0x6880 | 0x68C0 | 1 / 0 | Time Base Control Register |
| TBSTS | 0x6801 | 0x6841 | 0x6881 | 0x68C1 | 1 / 0 | Time Base Status Register |
| TBPHSHR | 0x6802 | 0x6842 | 0x6882 | 0x68C2 | 1 / 0 | Time Base Phase HRPWM Register |
| TBPHS | 0x6803 | 0x6843 | 0x6883 | 0x68C3 | 1 / 0 | Time Base Phase Register |
| TBCTR | 0x6804 | 0x6844 | 0x6884 | 0x68C4 | 1 / 0 | Time Base Counter Register |
| TBPRD | 0x6805 | 0x6845 | 0x6885 | 0x68C5 | 1 / 1 | Time Base Period Register Set |
| CMPCTL | 0x6807 | 0x6847 | 0x6887 | 0x68C7 | 1 / 0 | Counter Compare Control Register |
| CMPAHR | 0x6808 | 0x6848 | 0x6888 | 0x68C8 | 1 / 1 | Time Base Compare A HRPWM Register |
| CMPA | 0x6809 | 0x6849 | 0x6889 | 0x68C9 | 1 / 1 | Counter Compare A Register Set |
| CMPB | 0x680A | 0x684A | 0x688A | 0x68CA | 1 / 1 | Counter Compare B Register Set |
| AQCTLA | 0x680B | 0x684B | 0x688B | 0x68CB | 1 / 0 | Action Qualifier Control Register For Output A |
| AQCTLB | 0x680C | 0x684C | 0x688C | 0x68CC | 1 / 0 | Action Qualifier Control Register For Output B |
| AQSFRC | 0x680D | 0x684D | 0x688D | 0x68CD | 1 / 0 | Action Qualifier Software Force Register |
| AQCSFRC | 0x680E | 0x684E | 0x688E | 0x68CE | 1 / 1 | Action Qualifier Continuous S/W Force Register Set |
| DBCTL | 0x680F | 0x684F | 0x688F | 0x68CF | 1 / 1 | Dead-Band Generator Control Register |
| DBRED | 0x6810 | 0x6850 | 0x6890 | 0x68D0 | 1 / 0 | Dead-Band Generator Rising Edge Delay Count Register |
| DBFED | 0x6811 | 0x6851 | 0x6891 | 0x68D1 | 1 / 0 | Dead-Band Generator Falling Edge Delay Count Register |
| TZSEL | 0x6812 | 0x6852 | 0x6892 | 0x68D2 | 1 / 0 | Trip Zone Select Register(1) |
| TZCTL | 0x6814 | 0x6854 | 0x6894 | 0x68D4 | 1 / 0 | Trip Zone Control Register(1) |
| TZEINT | 0x6815 | 0x6855 | 0x6895 | 0x68D5 | 1 / 0 | Trip Zone Enable Interrupt Register(1) |
| TZFLG | 0x6816 | 0x6856 | 0x6896 | 0x68D6 | 1 / 0 | Trip Zone Flag Register |
| TZCLR | 0x6817 | 0x6857 | 0x6897 | 0x68D7 | 1 / 0 | Trip Zone Clear Register(1) |
| TZFRC | 0x6818 | 0x6858 | 0x6898 | 0x68D8 | 1 / 0 | Trip Zone Force Register(1) |
| ETSEL | 0x6819 | 0x6859 | 0x6899 | 0x68D9 | 1 / 0 | Event Trigger Selection Register |
| ETPS | 0x681A | 0x685A | 0x689A | 0x68DA | 1 / 0 | Event Trigger Prescale Register |
| ETFLG | 0x681B | 0x685B | 0x689B | 0x68DB | 1 / 0 | Event Trigger Flag Register |
| ETCLR | 0x681C | 0x685C | 0x689C | 0x68DC | 1 / 0 | Event Trigger Clear Register |
| ETFRC | 0x681D | 0x685D | 0x689D | 0x68DD | 1 / 0 | Event Trigger Force Register |
| PCCTL | 0x681E | 0x685E | 0x689E | 0x68DE | 1 / 0 | PWM Chopper Control Register |
| HRCNFG | 0x6820 | 0x6860 | 0x68A0 | 0x68E0 | 1 / 0 | HRPWM Configuration Register(1) |
| NAME | ePWM5 | ePWM6 | ePWM7 | ePWM8 | SIZE (x16) / #SHADOW | DESCRIPTION |
|---|---|---|---|---|---|---|
| TBCTL | 0x6900 | 0x6940 | 0x6980 | 0x69C0 | 1 / 0 | Time Base Control Register |
| TBSTS | 0x6901 | 0x6941 | 0x6981 | 0x69C1 | 1 / 0 | Time Base Status Register |
| TBPHSHR | 0x6902 | 0x6942 | 0x6982 | 0x69C2 | 1 / 0 | Time Base Phase HRPWM Register |
| TBPHS | 0x6903 | 0x6943 | 0x6983 | 0x69C3 | 1 / 0 | Time Base Phase Register |
| TBCTR | 0x6904 | 0x6944 | 0x6984 | 0x69C4 | 1 / 0 | Time Base Counter Register |
| TBPRD | 0x6905 | 0x6945 | 0x6985 | 0x69C5 | 1 / 1 | Time Base Period Register Set |
| CMPCTL | 0x6907 | 0x6947 | 0x6987 | 0x69C7 | 1 / 0 | Counter Compare Control Register |
| CMPAHR | 0x6908 | 0x6948 | 0x6988 | 0x69C8 | 1 / 1 | Time Base Compare A HRPWM Register |
| CMPA | 0x6909 | 0x6949 | 0x6989 | 0x69C9 | 1 / 1 | Counter Compare A Register Set |
| CMPB | 0x690A | 0x694A | 0x698A | 0x69CA | 1 / 1 | Counter Compare B Register Set |
| AQCTLA | 0x690B | 0x694B | 0x698B | 0x69CB | 1 / 0 | Action Qualifier Control Register For Output A |
| AQCTLB | 0x690C | 0x694C | 0x698C | 0x69CC | 1 / 0 | Action Qualifier Control Register For Output B |
| AQSFRC | 0x690D | 0x694D | 0x698D | 0x69CD | 1 / 0 | Action Qualifier Software Force Register |
| AQCSFRC | 0x690E | 0x694E | 0x698E | 0x69CE | 1 / 1 | Action Qualifier Continuous S/W Force Register Set |
| DBCTL | 0x690F | 0x694F | 0x698F | 0x69CF | 1 / 1 | Dead-Band Generator Control Register |
| DBRED | 0x6910 | 0x6950 | 0x6990 | 0x69D0 | 1 / 0 | Dead-Band Generator Rising Edge Delay Count Register |
| DBFED | 0x6911 | 0x6951 | 0x6991 | 0x69D1 | 1 / 0 | Dead-Band Generator Falling Edge Delay Count Register |
| TZSEL | 0x6912 | 0x6952 | 0x6992 | 0x69D2 | 1 / 0 | Trip Zone Select Register(1) |
| TZCTL | 0x6914 | 0x6954 | 0x6994 | 0x69D4 | 1 / 0 | Trip Zone Control Register(1) |
| TZEINT | 0x6915 | 0x6955 | 0x6995 | 0x69D5 | 1 / 0 | Trip Zone Enable Interrupt Register(1) |
| TZFLG | 0x6916 | 0x6956 | 0x6996 | 0x69D6 | 1 / 0 | Trip Zone Flag Register |
| TZCLR | 0x6917 | 0x6957 | 0x6997 | 0x69D7 | 1 / 0 | Trip Zone Clear Register(1) |
| TZFRC | 0x6918 | 0x6958 | 0x6998 | 0x69D8 | 1 / 0 | Trip Zone Force Register(1) |
| ETSEL | 0x6919 | 0x6959 | 0x6999 | 0x69D9 | 1 / 0 | Event Trigger Selection Register |
| ETPS | 0x691A | 0x695A | 0x699A | 0x69DA | 1 / 0 | Event Trigger Prescale Register |
| ETFLG | 0x691B | 0x695B | 0x699B | 0x69DB | 1 / 0 | Event Trigger Flag Register |
| ETCLR | 0x691C | 0x695C | 0x699C | 0x69DC | 1 / 0 | Event Trigger Clear Register |
| ETFRC | 0x691D | 0x695D | 0x699D | 0x69DD | 1 / 0 | Event Trigger Force Register |
| PCCTL | 0x691E | 0x695E | 0x699E | 0x69DE | 1 / 0 | PWM Chopper Control Register |
| HRCNFG | 0x6920 | 0x6960 | 0x69A0 | 0x69E0 | 1 / 0 | HRPWM Configuration Register(1) |
| NAME | ePWM9 | ePWM10 | ePWM11 | ePWM12 | SIZE (x16) / #SHADOW | DESCRIPTION |
|---|---|---|---|---|---|---|
| TBCTL | 0x6600 | 0x6640 | 0x6680 | 0x66C0 | 1 / 0 | Time Base Control Register |
| TBSTS | 0x6601 | 0x6641 | 0x6681 | 0x66C1 | 1 / 0 | Time Base Status Register |
| TBPHSHR | 0x6602 | 0x6642 | 0x6682 | 0x66C2 | 1 / 0 | Time Base Phase HRPWM Register |
| TBPHS | 0x6603 | 0x6643 | 0x6683 | 0x66C3 | 1 / 0 | Time Base Phase Register |
| TBCTR | 0x6604 | 0x6644 | 0x6684 | 0x66C4 | 1 / 0 | Time Base Counter Register |
| TBPRD | 0x6605 | 0x6645 | 0x6685 | 0x66C5 | 1 / 1 | Time Base Period Register Set |
| CMPCTL | 0x6607 | 0x6647 | 0x6687 | 0x66C7 | 1 / 0 | Counter Compare Control Register |
| CMPAHR | 0x6608 | 0x6648 | 0x6688 | 0x66C8 | 1 / 1 | Time Base Compare A HRPWM Register |
| CMPA | 0x6609 | 0x6649 | 0x6689 | 0x66C9 | 1 / 1 | Counter Compare A Register Set |
| CMPB | 0x660A | 0x664A | 0x668A | 0x66CA | 1 / 1 | Counter Compare B Register Set |
| AQCTLA | 0x660B | 0x664B | 0x668B | 0x66CB | 1 / 0 | Action Qualifier Control Register For Output A |
| AQCTLB | 0x660C | 0x664C | 0x668C | 0x66CC | 1 / 0 | Action Qualifier Control Register For Output B |
| AQSFRC | 0x660D | 0x664D | 0x668D | 0x66CD | 1 / 0 | Action Qualifier Software Force Register |
| AQCSFRC | 0x660E | 0x664E | 0x668E | 0x66CE | 1 / 1 | Action Qualifier Continuous S/W Force Register Set |
| DBCTL | 0x660F | 0x664F | 0x668F | 0x66CF | 1 / 1 | Dead-Band Generator Control Register |
| DBRED | 0x6610 | 0x6650 | 0x6690 | 0x66D0 | 1 / 0 | Dead-Band Generator Rising Edge Delay Count Register |
| DBFED | 0x6611 | 0x6651 | 0x6691 | 0x66D1 | 1 / 0 | Dead-Band Generator Falling Edge Delay Count Register |
| TZSEL | 0x6612 | 0x6652 | 0x6692 | 0x66D2 | 1 / 0 | Trip Zone Select Register(1) |
| TZCTL | 0x6614 | 0x6654 | 0x6694 | 0x66D4 | 1 / 0 | Trip Zone Control Register(1) |
| TZEINT | 0x6615 | 0x6655 | 0x6695 | 0x66D5 | 1 / 0 | Trip Zone Enable Interrupt Register(1) |
| TZFLG | 0x6616 | 0x6656 | 0x6696 | 0x66D6 | 1 / 0 | Trip Zone Flag Register |
| TZCLR | 0x6617 | 0x6657 | 0x6697 | 0x66D7 | 1 / 0 | Trip Zone Clear Register(1) |
| TZFRC | 0x6618 | 0x6658 | 0x6698 | 0x66D8 | 1 / 0 | Trip Zone Force Register(1) |
| ETSEL | 0x6619 | 0x6659 | 0x6699 | 0x66D9 | 1 / 0 | Event Trigger Selection Register |
| ETPS | 0x661A | 0x665A | 0x669A | 0x66DA | 1 / 0 | Event Trigger Prescale Register |
| ETFLG | 0x661B | 0x665B | 0x669B | 0x66DB | 1 / 0 | Event Trigger Flag Register |
| ETCLR | 0x661C | 0x665C | 0x669C | 0x66DC | 1 / 0 | Event Trigger Clear Register |
| ETFRC | 0x661D | 0x665D | 0x669D | 0x66DD | 1 / 0 | Event Trigger Force Register |
| PCCTL | 0x661E | 0x665E | 0x669E | 0x66DE | 1 / 0 | PWM Chopper Control Register |
| HRCNFG | 0x6620 | 0x6660 | 0x66A0 | 0x66E0 | 1 / 0 | HRPWM Configuration Register(1) |
| NAME | ePWM13 | ePWM14 | ePWM15 | ePWM16 | SIZE (x16) / #SHADOW | DESCRIPTION |
|---|---|---|---|---|---|---|
| TBCTL | 0x6700 | 0x6740 | 0x6780 | 0x67C0 | 1 / 0 | Time Base Control Register |
| TBSTS | 0x6701 | 0x6741 | 0x6781 | 0x67C1 | 1 / 0 | Time Base Status Register |
| TBPHSHR | 0x6702 | 0x6742 | 0x6782 | 0x67C2 | 1 / 0 | Time Base Phase HRPWM Register |
| TBPHS | 0x6703 | 0x6743 | 0x6783 | 0x67C3 | 1 / 0 | Time Base Phase Register |
| TBCTR | 0x6704 | 0x6744 | 0x6784 | 0x67C4 | 1 / 0 | Time Base Counter Register |
| TBPRD | 0x6705 | 0x6745 | 0x6785 | 0x67C5 | 1 / 1 | Time Base Period Register Set |
| CMPCTL | 0x6707 | 0x6747 | 0x6787 | 0x67C7 | 1 / 0 | Counter Compare Control Register |
| CMPAHR | 0x6708 | 0x6748 | 0x6788 | 0x67C8 | 1 / 1 | Time Base Compare A HRPWM Register |
| CMPA | 0x6709 | 0x6749 | 0x6789 | 0x67C9 | 1 / 1 | Counter Compare A Register Set |
| CMPB | 0x670A | 0x674A | 0x678A | 0x67CA | 1 / 1 | Counter Compare B Register Set |
| AQCTLA | 0x670B | 0x674B | 0x678B | 0x67CB | 1 / 0 | Action Qualifier Control Register For Output A |
| AQCTLB | 0x670C | 0x674C | 0x678C | 0x67CC | 1 / 0 | Action Qualifier Control Register For Output B |
| AQSFRC | 0x670D | 0x674D | 0x678D | 0x67CD | 1 / 0 | Action Qualifier Software Force Register |
| AQCSFRC | 0x670E | 0x674E | 0x678E | 0x67CE | 1 / 1 | Action Qualifier Continuous S/W Force Register Set |
| DBCTL | 0x670F | 0x674F | 0x678F | 0x67CF | 1 / 1 | Dead-Band Generator Control Register |
| DBRED | 0x6710 | 0x6750 | 0x6790 | 0x67D0 | 1 / 0 | Dead-Band Generator Rising Edge Delay Count Register |
| DBFED | 0x6711 | 0x6751 | 0x6791 | 0x67D1 | 1 / 0 | Dead-Band Generator Falling Edge Delay Count Register |
| TZSEL | 0x6712 | 0x6752 | 0x6792 | 0x67D2 | 1 / 0 | Trip Zone Select Register(1) |
| TZCTL | 0x6714 | 0x6754 | 0x6794 | 0x67D4 | 1 / 0 | Trip Zone Control Register(1) |
| TZEINT | 0x6715 | 0x6755 | 0x6795 | 0x67D5 | 1 / 0 | Trip Zone Enable Interrupt Register(1) |
| TZFLG | 0x6716 | 0x6756 | 0x6796 | 0x67D6 | 1 / 0 | Trip Zone Flag Register |
| TZCLR | 0x6717 | 0x6757 | 0x6797 | 0x67D7 | 1 / 0 | Trip Zone Clear Register(1) |
| TZFRC | 0x6718 | 0x6758 | 0x6798 | 0x67D8 | 1 / 0 | Trip Zone Force Register(1) |
| ETSEL | 0x6719 | 0x6759 | 0x6799 | 0x67D9 | 1 / 0 | Event Trigger Selection Register |
| ETPS | 0x671A | 0x675A | 0x679A | 0x67DA | 1 / 0 | Event Trigger Prescale Register |
| ETFLG | 0x671B | 0x675B | 0x679B | 0x67DB | 1 / 0 | Event Trigger Flag Register |
| ETCLR | 0x671C | 0x675C | 0x679C | 0x67DC | 1 / 0 | Event Trigger Clear Register |
| ETFRC | 0x671D | 0x675D | 0x679D | 0x67DD | 1 / 0 | Event Trigger Force Register |
| PCCTL | 0x671E | 0x675E | 0x679E | 0x67DE | 1 / 0 | PWM Chopper Control Register |
| HRCNFG | 0x6720 | 0x6760 | 0x67A0 | 0x67E0 | 1 / 0 | HRPWM Configuration Register(1) |
Figure 6-4 ePWM Sub-Modules Showing Critical Internal Signal Interconnections