SPRS357D August 2006 – June 2020 TMS320F28044
PRODUCTION DATA.
Since each peripheral unit has an individual clock-enable bit, significant reduction in current consumption can be achieved by turning off the clock to any peripheral module that is not used in a given application. Furthermore, any one of the three low-power modes could be taken advantage of to reduce the current consumption even further. Table 5-2 indicates the typical reduction in current consumption achieved by turning off the clocks.
| PERIPHERAL
MODULE |
IDD CURRENT
REDUCTION (mA)(2) |
|---|---|
| ADC | 8(3) |
| I2C | 5 |
| ePWM | 5 |
| SCI | 4 |
| SPI | 5 |
NOTE
IDDIO current consumption is reduced by 15 mA (typical) when XCLKOUT is turned off.
NOTE
The baseline IDD current (current when the core is executing a dummy loop with no peripherals enabled) is 110 mA, typical. To arrive at the IDD current for a given application, the current-drawn by the peripherals (enabled by that application) must be added to the baseline IDD current.