SPRS357D August 2006 – June 2020 TMS320F28044
PRODUCTION DATA.
| NAME | ADDRESS | SIZE (x16) | DESCRIPTION |
|---|---|---|---|
| XINT1CR | 0x7070 | 1 | XINT1 control register |
| XINT2CR | 0x7071 | 1 | XINT2 control register |
| Reserved | 0x7072 –
0x7076 |
5 | Reserved |
| XNMICR | 0x7077 | 1 | XNMI control register |
| XINT1CTR | 0x7078 | 1 | XINT1 counter register |
| XINT2CTR | 0x7079 | 1 | XINT2 counter register |
| Reserved | 0x707A –
0x707E |
5 | Reserved |
| XNMICTR | 0x707F | 1 | XNMI counter register |
Each external interrupt can be enabled/disabled or qualified using positive, negative, or both positive and negative edge. For more information, see the TMS320x280x, 2801x, 2804x DSP System Control and Interrupts Reference Guide.