SPRS357D August 2006 – June 2020 TMS320F28044
PRODUCTION DATA.
The F28044 device segregates peripherals into three sections. The mapping of peripherals is as follows:
| PF0: | PIE: | PIE Interrupt Enable and Control Registers Plus PIE Vector Table | |
| Flash: | Flash Control, Programming, Erase, Verify Registers | ||
| Timers: | CPU-Timers 0, 1, 2 Registers | ||
| CSM: | Code Security Module KEY Registers | ||
| ADC: | ADC Result Registers (dual-mapped) | ||
| PF1: | GPIO: | GPIO MUX Configuration and Control Registers | |
| ePWM: | Enhanced Pulse Width Modulator Module and Registers | ||
| PF2: | SYS: | System Control Registers | |
| SCI: | Serial Communications Interface (SCI) Control and RX/TX Registers | ||
| SPI: | Serial Port Interface (SPI) Control and RX/TX Registers | ||
| ADC: | ADC Status, Control, and Result Register | ||
| I2C: | Inter-Integrated Circuit Module and Registers |