SPRS357D August 2006 – June 2020 TMS320F28044
PRODUCTION DATA.
| TEST CONDITIONS | MIN | MAX | UNIT | ||
|---|---|---|---|---|---|
| fSCL | SCL clock frequency | I2C clock module frequency is between 7 MHz and 12 MHz and I2C prescaler and clock divider registers are configured appropriately | 400 | kHz | |
| vil | Low level input voltage | 0.3 VDDIO | V | ||
| Vih | High level input voltage | 0.7 VDDIO | V | ||
| Vhys | Input hysteresis | 0.05 VDDIO | V | ||
| Vol | Low level output voltage | 3 mA sink current | 0 | 0.4 | V |
| tLOW | Low period of SCL clock | I2C clock module frequency is between 7 MHz and 12 MHz and I2C prescaler and clock divider registers are configured appropriately | 1.3 | μs | |
| tHIGH | High period of SCL clock | I2C clock module frequency is between 7 MHz and 12 MHz and I2C prescaler and clock divider registers are configured appropriately | 0.6 | μs | |
| lI | Input current with an input voltage between 0.1 VDDIO and 0.9 VDDIO MAX | –10 | 10 | μA | |