SPRS357D August 2006 – June 2020 TMS320F28044
PRODUCTION DATA.
The F28044 device is full static CMOS devices. Three low-power modes are provided:
| IDLE: | Place CPU into low-power mode. Peripheral clocks may be turned off selectively and only those peripherals that need to function during IDLE are left operating. An enabled interrupt from an active peripheral or the watchdog timer will wake the processor from IDLE mode. | |
| STANDBY: | Turns off clock to CPU and peripherals. This mode leaves the oscillator and PLL functional. An external interrupt event will wake the processor and the peripherals. Execution begins on the next valid cycle after detection of the interrupt event | |
| HALT: | Turns off the internal oscillator. This mode basically shuts down the device and places it in the lowest possible power consumption mode. A reset or external signal can wake the device from this mode. |