SPRS357D August 2006 – June 2020 TMS320F28044
PRODUCTION DATA.
These registers are used to control the protection mode of the C28x CPU and to monitor some critical device signals. The registers are defined in Table 6-19.
| NAME | ADDRESS RANGE | SIZE (x16) | DESCRIPTION | |
|---|---|---|---|---|
| DEVICECNF | 0x0880 –
0x0881 |
2 | Device Configuration Register | |
| PARTID | 0x0882 | 1 | Part ID Register | 0x00FC – F28044 |
| REVID | 0x0883 | 1 | Revision ID Register | 0x0000 – Silicon Rev. 0 - TMX or TMS |
| PROTSTART | 0x0884 | 1 | Block Protection Start Address Register | |
| PROTRANGE | 0x0885 | 1 | Block Protection Range Address Register | |