SPRS357D August 2006 – June 2020 TMS320F28044
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
The F28044 device can be clocked by an external oscillator or by a crystal attached to the on-chip oscillator circuit. A PLL is provided supporting up to 10 input-clock-scaling ratios. The PLL ratios can be changed on-the-fly in software, enabling the user to scale back on operating frequency if lower power operation is desired. Refer to the Specifications section for timing details. The PLL block can be set in bypass mode.