ZHCS916I March 2009 – December 2018 TMP112
PRODUCTION DATA.
Figure 19 shows the step response of the TMP112 family to a submersion in an oil bath of 100ºC from room temperature (27ºC). The time-constant, or the time for the output to reach 63% of the input step, is 0.8 s. The time-constant result depends on the printed-circuit board (PCB) that the TMP112 family is mounted. For this test, the TMP112 family was soldered to a two-layer PCB that measured 0.375 inches × 0.437 inches.