ZHCS978M June 2007 – March 2022 MSP430F2416 , MSP430F2417 , MSP430F2418 , MSP430F2419 , MSP430F2616 , MSP430F2617 , MSP430F2618 , MSP430F2619
PRODUCTION DATA
Figure 9-12 shows the port diagram. Table 9-21 summarizes the selection of the pin function.
Figure 9-12 Port P6 (P6.0 to P6.4) Diagram| PIN NAME (P6.x) | x | FUNCTION | CONTROL BITS OR SIGNALS(1) | ||
|---|---|---|---|---|---|
| P6DIR.x | P6SEL.x | INCH.x | |||
| P6.0/A0 | 0 | P6.0 (I/O) | 0 = Input 1 = Output |
0 | 0 |
| A0(1) | X | 1 | 1 (y = 0) | ||
| P6.1/A1 | 1 | P6.1 (I/O) | 0 = Input 1 = Output |
0 | 0 |
| A1(1) | X | 1 | 1 (y = 1) | ||
| P6.2/A2 | 2 | P6.2 (I/O) | 0 = Input 1 = Output |
0 | 0 |
| A2(1) | X | 1 | 1 (y = 2) | ||
| P6.3/A3 | 3 | P6.3 (I/O) | 0 = Input 1 = Output |
0 | 0 |
| A3(1) | X | 1 | 1 (y = 3) | ||
| P6.4/A4 | 4 | P6.4 (I/O) | 0 = Input 1 = Output |
0 | 0 |
| A4(1) | X | 1 | 1 (y = 4) | ||