ZHCS978M June 2007 – March 2022 MSP430F2416 , MSP430F2417 , MSP430F2418 , MSP430F2419 , MSP430F2616 , MSP430F2617 , MSP430F2618 , MSP430F2619
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| AVCC | Analog supply voltage | AVCC and DVCC are connected together, AVSS and DVSS are connected together, V(AVSS) = V(DVSS) = 0 V | 2.2 | 3.6 | V | ||
| V(P6.x/Ax) | Analog input voltage range(2) | All P6.0/A0 to P6.7/A7 terminals, Analog inputs selected in ADC12MCTLx register, P6Sel.x = 1, 0 ≤ × ≤ 7, V(AVSS) ≤ VP6.x/Ax ≤ V(AVCC) | 0 | VAVCC | V | ||
| IADC12 | Operating supply current into AVCC terminal(3) | fADC12CLK = 5 MHz, ADC12ON = 1, REFON = 0, SHT0 = 0, SHT1 = 0, ADC12DIV = 0 | 2.2 V | 0.65 | 0.8 | mA | |
| 3 V | 0.8 | 1 | |||||
| IREF+ | Operating supply current into AVCC terminal(4) | fADC12CLK = 5 MHz, ADC12ON = 0, REFON = 1, REF2_5V = 1 | 3 V | 0.5 | 0.7 | mA | |
| fADC12CLK = 5 MHz, ADC12ON = 0, REFON = 1, REF2_5V = 0 | 2.2 V | 0.5 | 0.7 | ||||
| 3 V | 0.5 | 0.7 | |||||
| CI | Input capacitance(5) | Only one terminal can be selected at one time, P6.x/Ax | 2.2 V | 40 | pF | ||
| RI | Input MUX ON resistance(5) | 0 V ≤ VAx ≤ VAVCC | 3 V | 2000 | Ω | ||