ZHCS978M June 2007 – March 2022 MSP430F2416 , MSP430F2417 , MSP430F2418 , MSP430F2419 , MSP430F2616 , MSP430F2617 , MSP430F2618 , MSP430F2619
PRODUCTION DATA
| PARAMETER(1) | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| fLFXT1,HF0 | LFXT1 oscillator crystal frequency, HF mode 0 | XTS = 1, LFXT1Sx = 0, XCAPx = 0 | 1.8 V to 3.6 V | 0.4 | 1 | MHz | |
| fLFXT1,HF1 | LFXT1 oscillator crystal frequency, HF mode 1 | XTS = 1, LFXT1Sx = 1, XCAPx = 0 | 1.8 V to 3.6 V | 1 | 4 | MHz | |
| fLFXT1,HF2 | LFXT1 oscillator crystal frequency, HF mode 2 | XTS = 1, LFXT1Sx = 2, XCAPx = 0 | 1.8 V to 3.6 V | 2 | 10 | MHz | |
| 2.2 V to 3.6 V | 2 | 12 | |||||
| 3 V to 3.6 V | 2 | 16 | |||||
| fLFXT1,HF,logic | LFXT1 oscillator logic-level square-wave input frequency, HF mode | XTS = 1, LFXT1Sx = 3, XCAPx = 0 | 1.8 V to 3.6 V | 0.4 | 10 | MHz | |
| 2.2 V to 3.6 V | 0.4 | 12 | |||||
| 3 V to 3.6 V | 0.4 | 16 | |||||
| OAHF | Oscillation allowance for HF crystals (see Figure 8-23 and Figure 8-24) | XTS = 1, XCAPx = 0, LFXT1Sx = 0, fLFXT1,HF = 1 MHz, CL,eff = 15 pF |
2700 | Ω | |||
| XTS = 1, XCAPx = 0, LFXT1Sx = 1, fLFXT1,HF = 4 MHz, CL,eff = 15 pF |
800 | ||||||
| XTS = 1, XCAPx = 0, LFXT1Sx = 2, fLFXT1,HF = 16 MHz, CL,eff = 15 pF |
300 | ||||||
| CL,eff | Integrated effective load capacitance, HF mode(2) | XTS = 1, XCAPx = 0(3) | 1 | pF | |||
| Duty cycle, HF mode | XTS = 1, XCAPx = 0, Measured at P2.0/ACLK, fLFXT1,HF = 10 MHz |
2.2 V, 3 V | 40% | 50% | 60% | ||
| XTS = 1, XCAPx = 0, Measured at P2.0/ACLK, fLFXT1,HF = 16 MHz |
40% | 50% | 60% | ||||
| fFault,HF | Oscillator fault frequency(4) | XTS = 1, LFXT1Sx = 3, XCAPx = 0(5) | 2.2 V, 3 V | 30 | 300 | kHz | |