ZHCS978M June 2007 – March 2022 MSP430F2416 , MSP430F2417 , MSP430F2418 , MSP430F2419 , MSP430F2616 , MSP430F2617 , MSP430F2618 , MSP430F2619
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| VOH | High-level output voltage | I(OHmax) = –1.5 mA(1) | 2.2 V | VCC – 0.25 | VCC | V | |
| I(OHmax) = –6 mA (2) | 2.2 V | VCC – 0.6 | VCC | ||||
| I(OHmax) = –1.5 mA(1) | 3 V | VCC – 0.25 | VCC | ||||
| I(OHmax) = –6 mA(2) | 3 V | VCC – 0.6 | VCC | ||||
| VOL | Low-level output voltage | I(OLmax) = 1.5 mA(1) | 2.2 V | VSS | VSS + 0.25 | V | |
| I(OLmax) = 6 mA(2) | 2.2 V | VSS | VSS + 0.6 | ||||
| I(OLmax) = 1.5 mA(1) | 3 V | VSS | VSS + 0.25 | ||||
| I(OLmax) = 6 mA(2) | 3 V | VSS | VSS + 0.6 | ||||