ZHCS978M June 2007 – March 2022 MSP430F2416 , MSP430F2417 , MSP430F2418 , MSP430F2419 , MSP430F2616 , MSP430F2617 , MSP430F2618 , MSP430F2619
PRODUCTION DATA
Figure 9-6 shows the port diagram. Table 9-15 summarizes the selection of the pin function.
Figure 9-6 Port P1 (P1.0 to P1.7) Diagram| PIN NAME (P1.x) | x | FUNCTION | CONTROL BITS OR SIGNALS | |
|---|---|---|---|---|
| P1DIR.x | P1SEL.x | |||
| P1.0/TACLK/CAOUT | 0 | P1.0 (I/O) | 0 = Input 1 = Output | 0 |
| Timer_A3.TACLK | 0 | 1 | ||
| CAOUT | 1 | 1 | ||
| P1.1/TA0 | 1 | P1.1 (I/O) | 0 = Input 1 = Output | 0 |
| Timer_A3.CCI0A | 0 | 1 | ||
| Timer_A3.TA0 | 1 | 1 | ||
| P1.2/TA1 | 2 | P1.2 (I/O) | 0 = Input 1 = Output | 0 |
| Timer_A3.CCI1A | 0 | 1 | ||
| Timer_A3.TA1 | 1 | 1 | ||
| P1.3/TA2 | 3 | P1.3 (I/O) | 0 = Input 1 = Output | 0 |
| Timer_A3.CCI2A | 0 | 1 | ||
| Timer_A3.TA2 | 1 | 1 | ||
| P1.4/SMCLK | 4 | P1.4 (I/O) | 0 = Input 1 = Output | 0 |
| SMCLK | 1 | 1 | ||
| P1.5/TA0 | 5 | P1.5 (I/O) | 0 = Input 1 = Output | 0 |
| Timer_A3.TA0 | 1 | 1 | ||
| P1.6/TA1 | 6 | P1.6 (I/O) | 0 = Input 1 = Output | 0 |
| Timer_A3.TA1 | 1 | 1 | ||
| P1.7/TA2 | 7 | P1.7 (I/O) | 0 = Input 1 = Output | 0 |
| Timer_A3.TA2 | 1 | 1 | ||