ZHCS978M June 2007 – March 2022 MSP430F2416 , MSP430F2417 , MSP430F2418 , MSP430F2419 , MSP430F2616 , MSP430F2617 , MSP430F2618 , MSP430F2619
PRODUCTION DATA
Figure 9-7 shows the port diagram. Table 9-16 summarizes the selection of the pin function.
Figure 9-7 Port P2 (P2.0 to P2.4, P2.6, and P2.7) Diagram| PIN NAME (P2.x) | x | FUNCTION | CONTROL BITS OR SIGNALS(1) | ||
|---|---|---|---|---|---|
| CAPD.x | P2DIR.x | P2SEL.x | |||
| P2.0/ACLK/CA2 | 0 | P2.0 (I/O) | 0 | 0 = Input 1 = Output | 0 |
| ACLK | 0 | 1 | 1 | ||
| CA2 | 1 | X | X | ||
| P2.1/TAINCLK/CA3 | 1 | P2.1 (I/O) | 0 | 0 = Input 1 = Output | 0 |
| Timer_A3.INCLK | 0 | 0 | 1 | ||
| DVSS | 0 | 1 | 1 | ||
| CA3 | 1 | X | X | ||
| P2.2/CAOUT/TA0/CA4 | 2 | P2.2 (I/O) | 0 | 0 = Input 1 = Output | 0 |
| CAOUT | 0 | 1 | 1 | ||
| Timer_A3.CCI0B | 0 | 0 | 1 | ||
| CA4 | 1 | X | X | ||
| P2.3/CA0/TA1 | 3 | P2.3 (I/O) | 0 | 0 = Input 1 = Output | 0 |
| Timer_A3.TA1 | 0 | 1 | 1 | ||
| CA0 | 1 | X | X | ||
| P2.4/CA1/TA2 | 4 | P2.4 (I/O) | 0 | 0 = Input 1 = Output | 0 |
| Timer_A3.TA2 | 0 | 1 | X | ||
| CA1 | 1 | X | 1 | ||
| P2.6/ADC12CLK/ DMAE0(2)/CA6 | 6 | P2.6 (I/O) | 0 | 0 = Input 1 = Output | 0 |
| ADC12CLK | 0 | 1 | 1 | ||
| DMAE0 | 0 | 0 | 1 | ||
| CA6 | 1 | X | X | ||
| P2.7/TA0/CA7 | 7 | P2.7 (I/O) | 0 | 0 = Input 1 = Output | 0 |
| Timer_A3.TA0 | 0 | 1 | 1 | ||
| CA7 | 1 | X | X | ||