ZHCS978M June 2007 – March 2022 MSP430F2416 , MSP430F2417 , MSP430F2418 , MSP430F2419 , MSP430F2616 , MSP430F2617 , MSP430F2618 , MSP430F2619
PRODUCTION DATA
Calibration data is stored for the DCO and for the ADC12. It is organized in a tag-length-value (TLV) structure (see Table 9-10 and Table 9-11).
| NAME | ADDRESS | VALUE | DESCRIPTION |
|---|---|---|---|
| TAG_DCO_30 | 0x10F6 | 0x01 | DCO frequency calibration at VCC = 3 V and TA = 25°C |
| TAG_ADC12_1 | 0x10DA | 0x08 | ADC12_1 calibration tag |
| TAG_EMPTY | – | 0xFE | Identifier for empty memory areas |
| LABEL | ADDRESS OFFSET | SIZE | CONDITION AT CALIBRATION |
|---|---|---|---|
| CAL_ADC_25T85 | 0x0010 | Word | INCHx = 1010b, REF2_5 = 1, TA = 85°C |
| CAL_ADC_25T30 | 0x000E | Word | INCHx = 1010b, REF2_5 = 1, TA = 30°C |
| CAL_ADC_25VREF_FACTOR | 0x000C | Word | REF2_5 = 1, TA = 30°C |
| CAL_ADC_15T85 | 0x000A | Word | INCHx = 1010b, REF2_5 = 0, TA = 85°C |
| CAL_ADC_15T30 | 0x0008 | Word | INCHx = 1010b, REF2_5 = 0, TA = 30°C |
| CAL_ADC_15VREF_FACTOR | 0x0006 | Word | REF2_5 = 0, TA = 30°C |
| CAL_ADC_OFFSET | 0x0004 | Word | External VREF = 1.5 V, fADC12CLK = 5 MHz |
| CAL_ADC_GAIN_FACTOR | 0x0002 | Word | External VREF = 1.5 V, fADC12CLK = 5 MHz |
| CAL_BC1_1MHZ | 0x0009 | Byte | – |
| CAL_DCO_1MHZ | 0x0008 | Byte | – |
| CAL_BC1_8MHZ | 0x0007 | Byte | – |
| CAL_DCO_8MHZ | 0x0006 | Byte | – |
| CAL_BC1_12MHZ | 0x0005 | Byte | – |
| CAL_DCO_12MHZ | 0x0004 | Byte | – |
| CAL_BC1_16MHZ | 0x0003 | Byte | – |
| CAL_DCO_16MHZ | 0x0002 | Byte | – |