ZHCS978M June 2007 – March 2022 MSP430F2416 , MSP430F2417 , MSP430F2418 , MSP430F2419 , MSP430F2616 , MSP430F2617 , MSP430F2618 , MSP430F2619
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| VIT+ | Positive-going input threshold voltage | 0.45 VCC | 0.75 VCC | V | |||
| 2.2 V | 1.00 | 1.65 | |||||
| 3 V | 1.35 | 2.25 | |||||
| VIT– | Negative-going input threshold voltage | 0.25 VCC | 0.55 VCC | V | |||
| 2.2 V | 0.55 | 1.20 | |||||
| 3 V | 0.75 | 1.65 | |||||
| Vhys | Input voltage hysteresis (VIT+ – VIT–) | 2.2 V | 0.2 | 1 | V | ||
| 3 V | 0.3 | 1 | |||||
| RPull | Pullup/pulldown resistor | For pullup: VIN = VSS, For pulldown: VIN = VCC | 20 | 35 | 50 | kΩ | |
| CI | Input capacitance | VIN = VSS or VCC | 5 | pF | |||