ZHCS978M June 2007 – March 2022 MSP430F2416 , MSP430F2417 , MSP430F2418 , MSP430F2419 , MSP430F2616 , MSP430F2617 , MSP430F2618 , MSP430F2619
PRODUCTION DATA
The MSP430 BSL lets users program the flash memory or RAM using a UART serial interface. Table 9-9 lists the BSL pin requirements. Access to memory through the BSL is protected by a user-defined password. For complete description of the features of the BSL and its implementation, see the MSP430™ Flash Devices Bootloader (BSL) User's Guide. For design resources to help use the BSL, visit Bootloader (BSL) for MSP low-power microcontrollers.
| BSL FUNCTION | PM, PN PACKAGE PINS | ZCA, ZQW PACKAGE PINS |
|---|---|---|
| Data Transmit | 13 - P1.1 | H1 - P1.1 |
| Data Receive | 22 - P2.2 | M3 - P2.2 |