ZHCSR22A June 2021 – September 2022 LP876242-Q1
PRODUCTION DATA
POS | PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
Electrical Characteristics: nINT, SDA_I2Cx | |||||||
11.1 | VOL_20mA | Low-level output voltage | IOL = 20 mA | 0 | 0.4 | V | |
Electrical Characteristics: PGOOD(GPIO1), nRSTOUT_SOC(GPIO1), SDO_SPI, nRSTOUT_SOC(GPIO5), SYNCCLKOUT(GPIO5), nRSTOUT(GPIO10) and GPIO Output Signals through GPIO1, GPIO3, GPIO5 and GPIO10 pins | |||||||
11.2 | VOL_20mA | Low-level output voltage, push-pull and open-drain | IOL = 20 mA | 0 | 0.4 | V | |
11.3 | VOH(VIO) | High-level output voltage, push-pull | IOH = 3 mA | VIO – 0.4 | VIO | V | |
Electrical Characteristics: PGOOD(GPIO6), SYNCCLKOUT(GPIO6) and GPIO Output Signals through GPIO2, GPIO6 pins | |||||||
11.4 | VOL_3mA | Low-level output voltage, push-pull and open-drain | IOL = 3 mA | 0 | 0.4 | V | |
11.5 | VOH(VIO) | High-level output voltage, push-pull | IOH = 3 mA | VIO – 0.4 | VIO | V | |
Electrical Characteristics: SCLK_SPMI(GPIO8), SDATA_SPMI(GPIO9), PGOOD(GPIO9) and GPIO Output Signals through GPIO8 and GPIO9 pins | |||||||
11.6 | VOL_20mA | Low-level output voltage, push-pull and open-drain | IOL = 20 mA | 0 | 0.4 | V | |
11.7 | VOH(VINT) | High-level output voltage, push-pull | IOH = 3 mA | 1.4 | VLDO | V | |
Electrical Characteristics: GPIO Output Signals through GPIO4 and GPIO7 pins | |||||||
11.8 | VOL_3mA | Low-level output voltage, push-pull | IOL = 3 mA | 0 | 0.4 | V | |
11.9 | VOH(VINT) | High-level output voltage, push-pull | IOH = 3 mA | 1.4 | VLDO | V | |
11.9b | VOH(VCCA) | High-level output voltage, push-pull | EN_DRV pin, 10 kΩ internal pull-up, VVIO = VVCCA, no load | VCCA - 0.4 | VCCA | V | |
Timing Requirements | |||||||
11.10 | tgate_readback | Gating time for readback monitor | Signal level change or GPIO selection (GPIOn_SEL) | 8.3 | 10.3 | µs |