ZHCSR22A June 2021 – September 2022 LP876242-Q1
PRODUCTION DATA
| POS | PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| Electrical Characteristics | |||||||
| 9.1a | ILP_STANDBY_3V3 | Low Power Standby current consumption(1) | From VCCA and PVIN_Bx pins. VCCA = PVIN_Bx = 3.3 V. VIO = 0V. TJ = 25℃ | 3000 | µA | ||
| 9.1b | ILP_STANDBY_5V0 | From VCCA and PVIN_Bx pins. VCCA = PVIN_Bx = 5.0 V. VIO = 0V. TJ = 25℃ | 3000 | ||||
| 9.2a | ISTANDBY_3V3 | Standby current consumption | From VCCA and PVIN_Bx pins. VCCA OV/UV monitoring disabled. VCCA = PVIN_Bx = 3.3 V. VIO = 0V. TJ = 25℃ | 34 | µA | ||
| 9.2b | ISTANDBY_5V0 | From VCCA and PVIN_Bx pins. VCCA OV/UV monitoring disabled. VCCA = PVIN_Bx = 5.0 V. VIO = 0V. TJ = 25℃ | 36 | ||||
| 9.4e | IACTIVE_3V3_8M8 | Active current consumption during PWM operation | From VCCA and PVIN_Bx pins. VCCA = PVIN_Bx = VIO = 3.3 V. Fsw = 8.8 MHz. All buck regulators are enabled in forced PWM mode with no load. All buck and VCCA OV/UV monitoring enabled. TJ = 25℃ | 119 | mA | ||
| 9,4f | IACTIVE_5V0_8M8 | From VCCA and PVIN_Bx pins. VCCA = PVIN_Bx = 5.0 V. VIO = 3.3V. Fsw = 8.8 MHz. All buck regulators are enabled in forced PWM mode with no load. All buck and VCCA OV/UV monitoring enabled. TJ = 25℃ | 175 | ||||