ZHCSR22A June 2021 – September 2022 LP876242-Q1
PRODUCTION DATA
| POS | PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| Electrical Characteristics | |||||||
| 7.1a | TWARN_0 | Thermal warning threshold (no hysteresis) | TWARN_LEVEL = 0 | 120 | 130 | 140 | °C |
| 7.1b | TWARN_1 | TWARN_LEVEL = 1 | 130 | 140 | 150 | ||
| 7.2a | TSD_orderly_0 | Thermal orderly shutdown rising threshold | TSD_ORD_LEVEL = 0 | 130 | 140 | 150 | °C |
| 7.2b | TSD_orderly_1 | TSD_ORD_LEVEL = 1 | 135 | 145 | 155 | ||
| 7.2c | Thermal orderly shutdown hysteresis | TSD_ORD_LEVEL = 0 | 10 | °C | |||
| 7.2d | TSD_ORD_LEVEL = 1 | 5 | |||||
| 7.3a | TSD_imm | Thermal immediate shutdown rising threshold | 140 | 150 | 160 | °C | |
| 7.3b | Thermal immediate shutdown hysteresis | 5 | °C | ||||
| Timing Requirements | |||||||
| 7.4 | tlatency_TSD | TSD signal latency from detection | 425 | µs | |||