ZHCSR22A June 2021 – September 2022 LP876242-Q1
PRODUCTION DATA
Description: Write the specified data to the scratch register (REG0-3)
Assembly command: SREG_WRITE_IMM [REG=]<Register> [DATA=]<Data>
Data can be in any literal integer format (decimal, hex, and so forth).
Register can be R0, R1, R2, or R3.
'REG=' and 'DATA=' are options. When included, the parameters can be in any order.
Examples: