ZHCSR22A June 2021 – September 2022 LP876242-Q1
PRODUCTION DATA
POS | PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
Electrical Characteristics: BUCK REGULATORS OUTPUT, VMONx INPUT | |||||||
5.1a | VBUCK_OV_TH , VVMON_OV_TH | Overvoltage monitoring for buck output and VMONx pin input, programable threshold accuracy, VOUT_Bx / VVMONx > 1 V(1) | BUCKn_OV_THR / VMONn_OV_THR = 0x0, VMONn_RANGE_SEL = 0 | 2% | 3% | 4% | |
5.1b | BUCKn_OV_THR / VMONn_OV_THR = 0x1, VMONn_RANGE_SEL = 0 | 2.5% | 3.5% | 4.5% | |||
5.1c | BUCKn_OV_THR / VMONn_OV_THR = 0x2, VMONn_RANGE_SEL = 0 | 3% | 4% | 5% | |||
5.1d | BUCKn_OV_THR / VMONn_OV_THR = 0x3, VMONn_RANGE_SEL = 0 | 4% | 5% | 6% | |||
5.1e | BUCKn_OV_THR / VMONn_OV_THR = 0x4, VMONn_RANGE_SEL = 0 | 5% | 6% | 7% | |||
5.1f | BUCKn_OV_THR / VMONn_OV_THR = 0x5, VMONn_RANGE_SEL = 0 | 6% | 7% | 8% | |||
5.1g | BUCKn_OV_THR / VMONn_OV_THR = 0x6, VMONn_RANGE_SEL = 0 | 7% | 8% | 9% | |||
5.1h | BUCKn_OV_THR / VMONn_OV_THR = 0x7, VMONn_RANGE_SEL = 0 | 9% | 10% | 11% | |||
5.2a | VBUCK_OV_TH_mv , VVMON_OV_TH_mv | Overvoltage monitoring for buck output and VMONx pin input, programable threshold accuracy, VOUT_Bx / VVMONx ≤ 1 V(1) | BUCKn_OV_THR / VMONn_OV_THR = 0x0, VMONn_RANGE_SEL = 0 | 20 | 30 | 40 | mV |
5.2b | BUCKn_OV_THR / VMONn_OV_THR = 0x1, VMONn_RANGE_SEL = 0 | 25 | 35 | 45 | |||
5.2c | BUCKn_OV_THR / VMONn_OV_THR = 0x2, VMONn_RANGE_SEL = 0 | 30 | 40 | 50 | |||
5.2d | BUCKn_OV_THR / VMONn_OV_THR = 0x3, VMONn_RANGE_SEL = 0 | 40 | 50 | 60 | |||
5.2e | BUCKn_OV_THR / VMONn_OV_THR = 0x4, VMONn_RANGE_SEL = 0 | 50 | 60 | 70 | |||
5.2f | BUCKn_OV_THR / VMONn_OV_THR = 0x5, VMONn_RANGE_SEL = 0 | 60 | 70 | 80 | |||
5.2g | BUCKn_OV_THR / VMONn_OV_THR = 0x6, VMONn_RANGE_SEL = 0 | 70 | 80 | 90 | |||
5.2h | BUCKn_OV_THR / VMONn_OV_THR = 0x7, VMONn_RANGE_SEL = 0 | 90 | 100 | 110 | |||
5.3a | VBUCK_UV_TH , VVMON_UV_TH | Undervoltage monitoring for buck output and VMONx pin input, programable threshold accuracy, VOUT_Bx / VVMONx > 1 V(1) | BUCKn_UV_THR / VMONn_UV_THR = 0x0, VMONn_RANGE_SEL = 0 | –4% | –3% | –2% | |
5.3b | BUCKn_UV_THR / VMONn_UV_THR = 0x1, VMONn_RANGE_SEL = 0 | –4.5% | –3.5% | –2.5% | |||
5.3c | BUCKn_UV_THR / VMONn_UV_THR = 0x2, VMONn_RANGE_SEL = 0 | –5% | –4% | –3% | |||
5.3d | BUCKn_UV_THR / VMONn_UV_THR = 0x3, VMONn_RANGE_SEL = 0 | –6% | –5% | –4% | |||
5.3e | BUCKn_UV_THR / VMONn_UV_THR = 0x4, VMONn_RANGE_SEL = 0 | –7% | –6% | –5% | |||
5.3f | BUCKn_UV_THR / VMONn_UV_THR = 0x5, VMONn_RANGE_SEL = 0 | –8% | –7% | –6% | |||
5.3g | BUCKn_UV_THR / VMONn_UV_THR = 0x6, VMONn_RANGE_SEL = 0 | –9% | –8% | –7% | |||
5.3h | BUCKn_UV_THR / VMONn_UV_THR = 0x7, VMONn_RANGE_SEL = 0 | –11% | –10% | –9% | |||
5.4a | VBUCK_UV_TH_mv , VVMON_UV_TH_mv | Undervoltage monitoring for buck output and VMONx pin input, programable threshold accuracy, VOUT_Bx / VVMONx ≤ 1 V(1) | BUCKn_UV_THR / VMONn_UV_THR = 0x0, VMONn_RANGE_SEL = 0 | –40 | –30 | –20 | mV |
5.4b | BUCKn_UV_THR / VMONn_UV_THR = 0x1, VMONn_RANGE_SEL = 0 | –45 | –35 | –25 | |||
5.4c | BUCKn_UV_THR / VMONn_UV_THR = 0x2, VMONn_RANGE_SEL = 0 | –50 | –40 | –30 | |||
5.4d | BUCKn_UV_THR / VMONn_UV_THR = 0x3, VMONn_RANGE_SEL = 0 | –60 | –50 | –40 | |||
5.4e | BUCKn_UV_THR / VMONn_UV_THR = 0x4, VMONn_RANGE_SEL = 0 | –70 | –60 | –50 | |||
5.4f | BUCKn_UV_THR / VMONn_UV_THR = 0x5, VMONn_RANGE_SEL = 0 | –80 | –70 | –60 | |||
5.4g | BUCKn_UV_THR / VMONn_UV_THR = 0x6, VMONn_RANGE_SEL = 0 | –90 | –80 | –70 | |||
5.4h | BUCKn_UV_THR / VMONn_UV_THR = 0x7, VMONn_RANGE_SEL = 0 | –110 | –100 | –90 | |||
5.5a | VVMON_OV_TH2 | Overvoltage monitoring for VMONx pin input with extended range(1) | VMONn_OV_THR = 0x0, VMONn_RANGE_SEL = 1 | 100 | 150 | 200 | mV |
5.5b | VMONn_OV_THR = 0x1, VMONn_RANGE_SEL = 1 | 125 | 175 | 225 | |||
5.5c | VMONn_OV_THR = 0x2, VMONn_RANGE_SEL = 1 | 150 | 200 | 250 | |||
5.5d | VMONn_OV_THR = 0x3, VMONn_RANGE_SEL = 1 | 200 | 250 | 300 | |||
5.5e | VMONn_OV_THR = 0x4, VMONn_RANGE_SEL = 1 | 250 | 300 | 350 | |||
5.5f | VMONn_OV_THR = 0x5, VMONn_RANGE_SEL = 1 | 300 | 350 | 400 | |||
5.5g | VMONn_OV_THR = 0x6, VMONn_RANGE_SEL = 1 | 350 | 400 | 450 | |||
5.5h | VMONn_OV_THR = 0x7, VMONn_RANGE_SEL = 1 | 450 | 500 | 550 | |||
5.6a | VVMON_UV_TH2 | Undervoltage monitoring for VMONx pin input with extended range(1) | VMONn_UV_THR = 0x0, VMONn_RANGE_SEL = 1 | -200 | -150 | -100 | mV |
5.6b | VMONn_UV_THR = 0x1, VMONn_RANGE_SEL = 1 | -225 | -175 | -125 | |||
5.6c | VMONn_UV_THR = 0x2, VMONn_RANGE_SEL = 1 | -250 | -200 | -150 | |||
5.6d | VMONn_UV_THR = 0x3, VMONn_RANGE_SEL = 1 | -300 | -250 | -200 | |||
5.6e | VMONn_UV_THR = 0x4, VMONn_RANGE_SEL = 1 | -350 | -300 | -250 | |||
5.6f | VMONn_UV_THR = 0x5, VMONn_RANGE_SEL = 1 | -400 | -350 | -300 | |||
5.6g | VMONn_UV_THR = 0x6, VMONn_RANGE_SEL = 1 | -450 | -400 | -350 | |||
5.6h | VMONn_UV_THR = 0x7, VMONn_RANGE_SEL = 1 | -550 | -500 | -450 | |||
5.6i | VTH_RV(VMON) | Threshold voltage for Residual Voltage Detection at VMONx pins | 140 | 150 | 160 | mV | |
Electrical Characteristics: VCCA INPUT | |||||||
5.7a | VCCAOV_TH | Overvoltage monitoring for VCCA input, programable threshold accuracy(2) | VCCA_OV_THR = 0x0 | 2% | 3% | 4% | |
5.7b | VCCA_OV_THR = 0x1 | 2.5% | 3.5% | 4.5% | |||
5.7c | VCCA_OV_THR = 0x2 | 3% | 4% | 5% | |||
5.7d | VCCA_OV_THR = 0x3 | 4% | 5% | 6% | |||
5.7e | VCCA_OV_THR = 0x4 | 5% | 6% | 7% | |||
5.7f | VCCA_OV_THR = 0x5 | 6% | 7% | 8% | |||
5.7g | VCCA_OV_THR = 0x6 | 7% | 8% | 9% | |||
5.7h | VCCA_OV_THR = 0x7 | 9% | 10% | 11% | |||
5.8a | VCCAUV_TH | Undervoltage monitoring for VCCA input, programable threshold accuracy(2) | VCCA_UV_THR = 0x0 | -4% | -3% | -2% | |
5.8b | VCCA_UV_THR = 0x1 | -4.5% | -3.5% | -2.5% | |||
5.8c | VCCA_UV_THR = 0x2 | -5% | -4% | -3% | |||
5.8d | VCCA_UV_THR = 0x3 | -6% | -5% | -4% | |||
5.8e | VCCA_UV_THR = 0x4 | -7% | -6% | -5% | |||
5.8f | VCCA_UV_THR = 0x5 | -8% | -7% | -6% | |||
5.8g | VCCA_UV_THR = 0x6 | -9% | -8% | -7% | |||
5.8h | VCCA_UV_THR = 0x7 | -11% | -10% | -9% | |||
Timing Requirements | |||||||
5.9a | tdelay_OV_UV | BUCK and VMON OV/UV detection delay | Detection delay with 5mV (Vin ≤ 1 V) or 0.5% (Vin > 1 V) over/underdrive | 8 | µs | ||
5.9b | tdelay_VCCA_OV_UV | VCCA OV/UV detection delay | Detection delay with 30mV over/underdrive | 8 | µs | ||
5.10a | tdeglitch0_OV_UV | VCCA, BUCK and VMON OV/UV signal deglitch time | VMON_DEGLITCH_SEL is 0.5 µs: Digital deglitch time for detected signal | 0.5 | 1 | µs | |
5.10b | tdeglitch1_OV_UV | VMON_DEGLITCH_SEL is 4 µs: Digital deglitch time for detected signal | 3.4 | 3.8 | 4.2 | ||
5.10c | tdeglitch2_OV_UV | VMON_DEGLITCH_SEL is 20 µs: Digital deglitch time for detected signal | 18 | 20 | 22 | ||
5.11a | tlatency0_OV_UV | BUCK and VMON OV/UV signal latency time | VMON_DEGLITCH_SEL is 0.5 µs: Total delay from 5mV (Vin ≤ 1 V) or 0.5% (Vin > 1 V) over/underdrive to interrupt or PFSM trigger | 9 | µs | ||
5.11b | tlatency1_OV_UV | VMON_DEGLITCH_SEL is 4 µs: Total delay from 5mV (Vin ≤ 1 V) or 0.5% (Vin > 1 V) over/underdrive to interrupt or PFSM trigger | 13 | ||||
5.11c | tlatency2_OV_UV | VMON_DEGLITCH_SEL is 20 µs: Total delay from 5mV (Vin ≤ 1 V) or 0.5% (Vin > 1 V) over/underdrive to interrupt or PFSM trigger | 30 | ||||
5.11d | tlatency0_VCCA_OV_UV | VCCA OV/UV signal latency time | VMON_DEGLITCH_SEL is 0.5 µs: Total delay from 30mV over/underdrive to interrupt or PFSM trigger | 9 | µs | ||
5.11e | tlatency1_VCCA_OV_UV | VMON_DEGLITCH_SEL is 4 µs: Total delay from 30mV over/underdrive to interrupt or PFSM trigger | 13 | ||||
5.11f | tlatency2_VCCA_OV_UV | VMON_DEGLITCH_SEL is 20 µs: Total delay from 30mV over/underdrive to interrupt or PFSM trigger | 30 | ||||
5.12a | tdeglitch_PGOOD_rise | PGOOD signal additional deglitch time | Input signal transition from invalid to valid | 9.5 | 10.5 | µs | |
5.12b | tdeglitch_PGOOD_fall | Input signal transition from valid to invalid | 0 |