ZHCSR22A June 2021 – September 2022 LP876242-Q1
PRODUCTION DATA
| POS | MIN | MAX | UNIT | ||
|---|---|---|---|---|---|
| M1.1 | Voltage on supply input pin | VCCA | –0.3 | 6 | V |
| M1.2 | Voltage on all buck supply voltage input pins | PVIN_Bx | –0.3 | 6 | V |
| M1.3 | Voltage difference between supply input pins | Between VCCA and each PVIN_Bx | –0.5 | 0.5 | V |
| M1.4a | Voltage on all buck switch nodes | SW_Bx pins | -0.3 | VPVIN_Bx + 0.3 V, up to 6 V | V |
| M1.4b | Voltage on all buck switch nodes | SW_Bx pins, 10-ns transient | –2 | 10 | V |
| M1.5 | Voltage on all buck voltage sense nodes | FB_Bx | –0.3 | 4 | V |
| M1.6 | Voltage on all buck power ground pins | PGND | –0.3 | 0.3 | V |
| M1.7 | Voltage on internal LDO output pin | VOUT_LDO | –0.3 | 2 | V |
| M1.8 | Voltage on I/O supply pin | VIO | –0.3 | 6 | V |
| M1.9 | Voltage on logic pins (input or output) | I2C and SPI pins, nINT pin, and all GPIO pins | –0.3 | 6 | V |
| M1.13a | Voltage rise slew-rate on input supply pins | VCCA, PVIN_Bx (voltage below 2.7 V) | 60 | mV/µs | |
| M1.13b | VIO (only when VCCA < 2 V) | 60 | |||
| M1.10a | Peak output current | All pins other than power resources | 20 | mA | |
| M1.10b | Buck regulators: PVIN_Bx, SW_Bx, and PGNDx per phase | 6 | A | ||
| M1.10c | Average output current, 100 k hour, TJ = 125℃ | GPIOx pins, source current | 3 | mA | |
| M1.10d | GPIO1/3/5/8/9/10, SDA_I2C1/SDI_SPI and nINT pins, sink current | 8 | |||
| M1.10e | GPIO2/4/6/7 pins, sink current | 3 | |||
| M1.10f | Buck regulators | 3.5 | A | ||
| M1.11 | Junction temperature, TJ | –45 | 160 | °C | |
| M1.12 | Storage temperature, Tstg | –65 | 150 | °C | |