ZHCSR22A June 2021 – September 2022 LP876242-Q1
PRODUCTION DATA
POS | PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
Electrical Characteristics - Output Voltage | |||||||
3.1b | VVOUT_Bx_Step | Output voltage programmable step size | 0.9 V ≤ VVOUT_Bx < 1.1 V | 5 | mV | ||
3.1c | 1.1 V ≤ VVOUT_Bx < 1.66 V | 10 | |||||
3.1d | 1.66 V ≤ VVOUT_Bx ≤ 1.9 V | 20 | |||||
3.3 | Input and output voltage difference | Minimum voltage between PVIN_Bx and VOUT_Bx to fulfill the electrical characteristics | 0.7 | V | |||
3.4a | VVOUT_Bx_Slew_Rate | Output voltage slew-rate programmable range(5)(6)(8) | BUCKn_SLEW_RATE[2:0] = 000b | 26.6 | 33.3 | 36.6 | mV/µs |
3.4b | BUCKn_SLEW_RATE[2:0] = 001b | 17 | 20 | 22 | |||
3.4c | BUCKn_SLEW_RATE[2:0] = 010b | 9 | 10 | 11 | |||
3.4d | BUCKn_SLEW_RATE[2:0] = 011b | 4.5 | 5 | 5.5 | |||
3.4e | BUCKn_SLEW_RATE[2:0] = 100b | 2.25 | 2.5 | 2.75 | |||
3.4f | BUCKn_SLEW_RATE[2:0] = 101b | 1.12 | 1.25 | 1.38 | |||
3.4g | BUCKn_SLEW_RATE[2:0] = 110b | 0.56 | 0.625 | 0.69 | |||
3.4h | BUCKn_SLEW_RATE[2:0] = 111b | 0.281 | 0.3125 | 0.344 | |||
Electrical Characteristics - Output Current, Limits and Thresholds | |||||||
3.6e | IOUT_Bx | Output current(3)(4) | Buck1 | 2 | A | ||
3.6f | Buck2 | 4 | |||||
3.6g | Buck3 / Buck4 | 3 | |||||
3.8 | ILIM FWD PEAK Range | Forward current limit (peak during each switching cycle) Programmable range | 2.5 | 6.5 | A | ||
3.9 | ILIM FWD PEAK Step | Forward current limit step Size | 1 | A | |||
3.10a | ILIM FWD PEAK Accuracy | Forward current limit accuracy | ILIM = 2.5 A, 3.5 A, 4.5 A, 3.0 V ≤ VPVIN_Bx ≤ 5.5 V | -0.55 | 0.55 | A | |
3.10b | ILIM = 5.5 A, 6.5 A 4.5 V ≤ VPVIN_Bx ≤ 5.5 V | –10% | 10% | ||||
3.10c | ILIM = 5.5 A, 6.5 A 3.0 V ≤ VPVIN_Bx ≤ 4.5 V | –15% | 10% | ||||
3.11 | ILIM NEG | Negative current limit (peak during each switching cycle) | 1.5 | 2 | 2.6 | A | |
Electrical Characteristics - Current Consumption, On Resistance, and Output Pulldown Resistance | |||||||
3.17 | Ioff | Shutdown current, BUCKx disabled | 1 | µA | |||
3.19 | RDS(ON) HS FET | On-resistance, high-side FET | IOUT_Bx = 1 A | 26 | 65 | mΩ | |
3.20 | RDS(ON) LS FET | On-resistance, low-side FET | IOUT_Bx = 1 A | 16 | 35 | mΩ | |
3.21 | RDIS_Bx | Output pulldown discharge resistance | Regulator disabled, per phase, BUCKx_PLDN = 1, between SW_Bx and PGND pins | 50 | 100 | 150 | Ω |
3.21b | VTH_SC_RV_Bx | Threshold voltage for Short Circuit and Residual Voltage Detection | 140 | 150 | 160 | mV | |
3.22 | RSW_SC | Resistance threshold for Short circuit detection at the SW pin | 3 | 5 | 25 | Ω | |
Electrical Characteristics - 8.8MHz Single-Phase Configuration | |||||||
3.96 | VPVIN_Bx | Input voltage range | 3.0 | 3.3 | 5.5 | V | |
3.97a | VVOUT_Bx | Output voltage programmable range | IOUT_Bx ≤ 3 A | 0.9 | 1.9 | V | |
3.97b | IOUT_Bx ≤ 4 A | 0.9 | 1.4 | ||||
3.98 | CIN_Bx | Input filtering capacitance(1)(2) | 3 | 22 | µF | ||
3.99a | COUT-Local_Bx | Output capacitance, local with filter(2) | 24 | 44 | 106 | µF | |
3.99b | COUT-Filter_Bx | Output capacitance, after filter(2) | Capacitance after every filter | 20 | 33 | 80 | µF |
3.99c | COUT-No_Filter_Bx | Output capacitance, no filter(2) | 24 | 44 | 106 | µF | |
3.100a | LBx | Power inductor | Inductance | 329 | 470 | 611 | nH |
3.100b | DCR | 10 | mΩ | ||||
3.100c | LExt | Filter1 | Inductor, 100nH | 70 | 100 | 130 | nH |
3.100d | LExt | Filter2 | Ferrite, MPZ2012S300A | ||||
3.101 | IQ_PWM | PWM mode Quiescent current | IOUT_Bx = 0 mA | 30 | mA | ||
3.167a | VOUT_DC_Bx | DC output voltage accuracy, includes voltage reference, DC load and line regulations and temperature | VVOUT_Bx < 1 V, PWM mode | –10 | 10 | mV | |
3.167b | VVOUT_Bx ≥ 1 V, PWM mode | –1% | 1% | ||||
3.103a | TLDSR | Transient load step response, 1V8(8) | CLocal as in Pos3.99a, no additional filter: VVOUT_Bx = 1.8 V, IOUT_Bx = 0.5 A to 1.8 A, tr = tf = 4 µs | 18 | mV | ||
3.103c | Transient load step response, 1V2(8) | CLocal as in Pos3.99a, no additional filter: VVOUT_Bx = 1.2 V, IOUT_Bx = 1.95 A to 3 A, tr = tf = 1 µs | 20 | ||||
3.103e | Transient load step response, 1V0(8) | CLocal as in Pos3.99a, no additional filter: VVOUT_Bx = 1.0 V, IOUT_Bx = 0 A to 2.5 A, tr = tf = 4 µs | 34 | ||||
3.104 | TLNSR | Transient line response, no filter | VPVIN_Bx stepping between 3 V and 3.5 V or between 4.8 V and 5.3 V, tr = tf = 10 µs, IOUT_Bx = IOUT(max) | -25 | ±5 | 25 | mV |
3.105 | VOUT_Ripple | Ripple voltage(7) | PWM mode | 4 | mVPP | ||
Timing Requirements | |||||||
3.108 | Settling time after voltage scaling | From end of voltage ramp to VOUT within 15 mV from VOUT_DC_Bx(9) | 105 | µs | |||
3.109 | Start-up delay | From enable to start of output voltage rise | 100 | 150 | 200 | µs | |
3.110 | tdelay_OC | Over-current detection delay | Peak current limit triggering during every switching cycle | 7 | µs | ||
3.111 | tdeglitch_OC | Over-current detection signal deglitch time | Digital deglitch time for detected signal. Time duration to filter out short positive and negative pulses | 19 | 23 | µs | |
3.112 | tlatency_OC | Over-current signal latency time from detection | Total delay from over-current detection to interrupt or PFSM trigger | 30 | µs | ||
Switching Characteristics | |||||||
3.106c | fSW | Switching frequency, PWM mode NVM programmable | 8.8 MHz setting, internal clock | 8 | 8.8 | 9.6 | MHz |
3.106f | 8.8 MHz setting, internal clock, spread spectrum enabled | 7.0 | 8.8 | 10.6 | |||
3.106i | 8.8 MHz setting, synchronized to external clock | 7.0 | 8.8 | 10.6 |