ZHCSR22A June 2021 – September 2022 LP876242-Q1
PRODUCTION DATA
| POS | PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| Electrical Characteristics | |||||||
| 8.1a | VPOR_Falling | VCCA UVLO/POR falling threshold | Measured on VCCA pin, trimmed | 2.7 | 2.75 | 2.8 | V |
| 8.1b | VPOR_Rising | VCCA UVLO/POR rising threshold | Measured on VCCA pin, untrimmed | 2.7 | 3 | V | |
| 8.1c | VPOR_Hyst | VCCA UVLO/POR hysteresis | 100 | mV | |||
| 8.2a | VOVP_Rising | VCCA OVP rising threshold | Measured on VCCA pin, trimmed | 5.6 | 5.7 | 5.8 | V |
| 8.2b | VOVP_Hyst | VCCA OVP hysteresis | 50 | mV | |||
| Timing Requirements | |||||||
| 8.3 | tlatency_VCCAOVP | VCCA_OVP signal latency from detection | 15 | µs | |||
| 8.6 | tlatency_VCCAUVLO | VCCA_UVLO signal latency from detection | 10 | µs | |||
| 8.8 | tlatency_VINT | LDOVINT OVP and UVLO signal latency from detection | With 25-mV over/underdrive | 12 | µs | ||
| 8.12a | tINIT_REF_CLK_LDO | Device initialization time to start up references, LDOVINT and EEPROM LDO | From NO SUPPLY state | 2.2 | ms | ||
| 8.12b | tINIT_LDO | Device initialization time to start up references and EEPROM LDO | From LP_STANDBY state | 0.95 | ms | ||
| 8.13 | tINIT_NVM_ANALOG | Device initialization time to load default values for NVM programmable registers and use trimmed values | 0.6 | ms | |||
| 8.11 | tLBISTrun | Run time for LBIST | FAST_BIST=0 | 1.4 | ms | ||
| 8.10 | tABISTrun | Run time for ABIST | Stand-alone device(1) | 0.25 | ms | ||