ZHCSR22A June 2021 – September 2022 LP876242-Q1
PRODUCTION DATA
The buck output capacitors COUT1, COUT2, COUT3, and COUT4 are shown in Section 8.2. Use ceramic local output capacitors, X7R or X7T types; do not use Y5V or F. DC bias voltage characteristics of ceramic capacitors must be considered. The output filter capacitor smooths out current flow from the inductor to the load, helps maintain a steady output voltage during transient load changes and reduces output voltage ripple. These capacitors must be selected with sufficient capacitance and sufficiently low ESR and ESL to perform these functions. Minimum effective output capacitance (including the DC voltage roll-off, tolerances, aging and temperature effects) is defined in Electrical Characteristics table for different buck configurations.
The output voltage ripple is caused by the charging and discharging of the output capacitor and also due to its RESR. The RESR is frequency dependent (as well as temperature dependent); make sure the value used for selection process is at the switching frequency of the part. See Table 8-3.
POL capacitors (CPOL1, CPOL2, CPOL3, CPOL4) can be used to improve load transient performance and to decrease the ripple voltage. A higher output capacitance improves the load step behavior and reduces the output voltage ripple. Note that the output capacitor may be the limiting factor in the output voltage ramp and the maximum total output capacitance listed in electrical characteristics must not be exceeded. At shutdown the output voltage is discharged to 0.15 V level using forced-PWM operation. The discharging of the output capacitor can increase the input voltage if the load current is small and the output capacitor is large. Below 0.15 V level the output capacitor is discharged by the internal discharge resistor and with large capacitor more time is required to settle VOUT down as a consequence of the increased time constant.
| MANUFACTURER | PART NUMBER | VALUE | CASE SIZE | DIMENSIONS L × W × H (mm) | VOLTAGE RATING |
|---|---|---|---|---|---|
| Murata | GCM32EC71A476KE02 | 47 µF (10%) | 1210 | 10 V | |
| TDK | CGA6P1X7S1A476M250AC | 47 µF (20%) | 1210 | 10 V | |
| Murata | GCM32ER70J476ME19 | 47 µF (20%) | 1210 | 3.2 × 2.5 × 2.5 | 6.3 V |
| TDK | CGA6P1X7S0J476M250AC | 47 µF (20%) | 1210 | 6.3 V | |
| TDK | CGA5L1X7T0G476M | 47 µF (20%) | 1206 | 4 V | |
| Murata | GCM31CR71A226KE02 | 22 µF (10%) | 1206 | 3.2 × 1.6 × 1.6 | 10 V |
| TDK | CGA5L1X7S1A226M160AC | 22 µF (20%) | 1206 | 10 V | |
| Murata | GCM21BD70J226ME36 | 22 µF (20%) | 0805 | 2.0 × 1.25 × 1.25 | 6.3 V |
| TDK | CGA4J1X7T0J226M | 22 µF (20%) | 0805 | 6.3 V | |
| Murata | NFM18HC106D0G (3-T) | 10 µF (20%) | 0603 | 1.6 × 0.8 × 1.25 | 4 V |
Every buck output requires a local output capacitor to form the capacitive part of the LC output filter. These local output capacitors must be placed as close to the inductor as possible to minimize electromagnetic emissions. See Section 8.3.1 for more information about component placement.
To achieve better ripple and transient performance, additional capacitors are recommended to compensate the parasitic impedances due to board routing and provide faster transient response to a load step. These caps are placed close to the point of load (POL). POL capacitor usage varies based on the application and generally follows the SoC or FPGA input capacitor requirements. Low ESL 3-terminal caps are recommended, as their high performance can help reduce the total number of capacitors required which simplifies board layout design and saves board area. They also help to reduce the total cost of the solution.
Figure 8-2 is an example power distribution network (PDN) of local and POL caps at the output of a buck for optimal ripple and transient performance. Table 8-4 lists the local and POL capacitors used to validate the buck transient and ripple performance specified in the parametric table. Table 8-5 lists the actual capacitor part numbers used for the different use case tests. It is recommended to simulate and validate that the capacitor network chosen for a particular design meets the desired requirements as these are provided as guidelines.
| Use Case # | Use Case Test Condition | Fsw | Phase Config. | L | CL per phase | RPCB per phase1 | LPCB per phase2 | CPOL1 | CPOL2 |
|---|---|---|---|---|---|---|---|---|---|
| 1 | 8.8 MHz Min C | 8.8 MHz | 1 PH | 470 nH | 22 µF × 2 | ||||
| 2 | 8.8 MHz Max C | 8.8 MHz | 1 PH | 470 nH | 22 µF × 4 | ||||
| 3 | 8.8 MHz Filter1 Min C |
8.8 MHz | 1 PH | 470 nH | 22 µF × 2, point of feedback | Additional inductor (100nH) and capacitors (20 µF total) for filtering | |||
| 4 | 8.8 MHz Filter1 Max C |
8.8 MHz | 1 PH | 470 nH | 22 µF x 4, point of feedback | Additional inductor (100 nH) and capacitors (80 µF total) for filtering | |||
| 5 | 8.8 MHz Filter2 Min C |
8.8 MHz | 1 PH | 470 nH | 22 µF × 2, point of feedback | Ferrite and capacitors (20 µF total) for filtering | |||
| 6 | 8.8 MHz Filter2 Max C |
8.8 MHz | 1 PH | 470 nH | 22 µF × 4, point of feedback | Ferrite and capacitors (80 µF total) for filtering |
Power input and output wiring parasitic resistance and inductance must be minimized.
| Component | Component Value | Component Part Number | Description |
|---|---|---|---|
| CIN(1) | 1 µF | NFM18HC105C1C3(2) | MuRata 3-T Cap: 1.0 μF ±20% 16 V, X7S, 0603, -55°C to 125°C |
| CL | 22 µF | GCM21BD70J226ME36L | MuRata Cap: 22 μF±20%, 6.3 V, X7T, 0805 |
| CPOL | 1 µF | GCM188R71C105KA64J | MuRata Cap: 1 μF±10%, 16 V, X7R, 0603 |
| CPOL | 10 µF | GCM21BR71A106KE22L | MuRata Cap: 10 μF±10%, 10 V, X7R, 0805 |
| CPOL | 22 µF | GCM21BD70J226ME36L | MuRata Cap: 22 μF±20%, 6.3 V, X7T, 0805 |
| L | 470 nH | TFM252012ALMAR47MTAA | TDK Inductor: 0.47 µH, 20 V, 24 mΩ DCR, 5.8A Isat, 4.9A Itemp, -55°C to 150°C |
| LFilter1 | 100 nH | NLCV32T-R10M-EFRD | TDK Inductor: 100 nH, 2.85 A, 24 mΩ DCR |
| FerriteFilter2 | MPZ2012S300A | TDK Ferrite: 30 Ω at 100 MHz, 6 A |