ZHCSR22A June 2021 – September 2022 LP876242-Q1
PRODUCTION DATA
Description: Write the specified data, except the masked bits, to the specified page 0 register address
Assembly command: REG_WRITE_MASK_PAGE0_IMM [ADDR=]<Address> [DATA=]<Data> [MASK=]<Mask>
Address, Data, and Mask can be in any literal integer format (decimal, hex, and so forth).
'ADDR=', 'DATA=', and 'MASK=' are optional. When included, the parameters can be in any order.
Examples: