ZHCSR22A June 2021 – September 2022 LP876242-Q1
PRODUCTION DATA
Description: Write the data from a scratch register, except the masked bits, to the specified register address
Assembly command: REG_WRITE_MASK_SREG [REG=]<Scratch Register> [ADDR=]<Address> [MASK=]<Mask>
'REG=', 'ADDR=', and 'MASK=' are options. When included, the parameters can be in any order.
Scratch Register can be R0, R1, R2, or R3.
Address and Mask can be in any literal integer format (decimal, hex, and so forth).
Examples: