SLUSFR7 August 2025 BQ24810
PRODUCTION DATA
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| Reserved | DACV[10:4] | ||||||
| R | R/W | ||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| DACV[3:0] | Reserved | ||||||
| R/W | R | ||||||
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| BIT | BIT NAME | DESCRIPTION |
|---|---|---|
| 15 | Not used; 1 = invalid write | |
| 14 | Charge voltage, DACV 10 | 0 = Adds 0 mV of charger voltage 1 = Adds 16384 mV of charger voltage |
| 13 | Charge voltage, DACV 9 | 0 = Adds 0 mV of charger voltage 1 = Adds 8192 mV of charger voltage |
| 12 | Charge voltage, DACV 8 | 0 = Adds 0 mV of charger voltage 1 = Adds 4096 mV of charger voltage |
| 11 | Charge voltage, DACV 7 | 0 = Adds 0 mV of charger voltage 1 = Adds 2048 mV of charger voltage |
| 10 | Charge voltage, DACV 6 | 0 = Adds 0 mV of charger voltage 1 = Adds 1024 mV of charger voltage |
| 9 | Charge voltage, DACV 5 | 0 = Adds 0 mV of charger voltage 1 = Adds 512 mV of charger voltage |
| 8 | Charge voltage, DACV 4 | 0 = Adds 0 mV of charger voltage 1 = Adds 256 mV of charger voltage |
| 7 | Charge voltage, DACV 3 | 0 = Adds 0 mV of charger voltage 1 = Adds 128 mV of charger voltage |
| 6 | Charge voltage, DACV 2 | 0 = Adds 0 mV of charger voltage 1 = Adds 64 mV of charger voltage |
| 5 | Charge voltage, DACV 1 | 0 = Adds 0 mV of charger voltage 1 = Adds 32 mV of charger voltage |
| 4 | Charge voltage, DACV 0 | 0 = Adds 0 mV of charger voltage 1 = Adds 16 mV of charger voltage |
| 3 | Not used; value ignored | |
| 2 | Not used; value ignored | |
| 1 | Not used; value ignored | |
| 0 | Not used; value ignored |