SLUSFR7 August 2025 BQ24810
PRODUCTION DATA
Reversely inserting the battery pack into the charger output during production or hard shorts on battery to ground will generate negative voltage on SRP, SRN, and BATSRC pins. IC internal electrostatic-discharge (ESD) diodes from GND pin to SRP or SRN pins and two anti-parallel (AP) diodes between SRP and SRN pins can be forward biased and negative current can pass through the ESD diodes and AP diodes when output has negative voltage, potentially damaging the IC. Small resistors for SRP, SRN and BATSRC (R12-R14) limit the negative current into these pins. The suggested resistor value is 10 Ω for the SRP, SRN, and BATSRC pins.