SLUSFR7 August 2025 BQ24810
PRODUCTION DATA
To set the VSYSMIN minimum system voltage during battery only boost mode, write a 16-bit VSysMin() command (REG0x3E) using the data format listed in Table 6-18. The BQ24810 device provides minimum system voltage range from 5.632-16.128 V (0x1600 - 0x3F00), with 256-mV step resolution. Upon POR, minimum system voltage limit is 8.96 V (0x2300). The regulation voltage during battery only boost mode is either 1.5V or 2.3V above VSYSMIN as set in REG0x38[5].
The ACN pin is used to sense the system voltage for converter regulation. Place a decoupling capacitor (0.1 µF recommended) as close to IC as possible to decouple high frequency noise.