SLUSFR7 August 2025 BQ24810
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Voltage | SRN, SRP, ACN, ACP, CMSRC, VCC, BATSRC | –0.3 | 30 | V |
| PHASE | –2 | 30 | V | |
| ACDET, SDA, SCL , LODRV, REGN, IADP, IDCHG, PMON, ILIM, ACOK, CMPIN, CMPOUT, BATPRES, BST_STAT | –0.3 | 7 | V | |
| PROCHOT | –0.3 | 5.7 | V | |
| BTST, HIDRV, ACDRV, BATDRV | –0.3 | 36 | V | |
| Differential Voltage | BTST-PHASE, HIDRV-PHASE, ACDRV-CMSRC, BATDRV-BATSRC | –0.3 | 7 | V |
| ACP-ACN, SRP-SRN | –0.5 | 0.5 | V | |
| Transient Voltage | LODRV (2% duty cycle) | –4 | 7 | V |
| HIDRV (2% duty cycle) | –4 | 36 | V | |
| PHASE (2% duty cycle) | –4 | 30 | V | |
| REGN (5 ms) | –0.3 | 9 | V | |
| Output Sink Current | ACOK, BST_STAT, PROCHOT | 6 | mA | |
| TJ | Junction temperature | –40 | 150 | °C |
| Tstg | Storage temperature | –55 | 150 | °C |