SLUSFR7 August 2025 BQ24810
PRODUCTION DATA
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| IDCHG_VTH | IDCHG_DEG | ||||||
| R/W | R/W | ||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| Reserved | PROCHOT_PROFILE | ||||||
| R | R/W | ||||||
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| BIT | BIT NAME | DESCRIPTION |
|---|---|---|
| [15:10] | IDCHG Threshold (IDCHG_VTH) | 6 bit, range, range 0 A to 32256 mA, step 512 mA. Measure current between SRN and SRP. Trigger when the discharge current is above the threshold. Default: 16384 mA (100000) |
| [9:8] | IDCHG Deglitch Time (IDCHG_DEG) | Typical IDCHG deglitch time. 00: 1.6 ms 01: 100 µs (default at POR) 10: 6 ms 11: 12 ms |
| [7] | Reserved | 0 - Reserved |
| [6:0] | PROCHOT Profile Enable (PROCHOT_PROFILE) | When adapter is present, the
PROCHOT function is enabled by the below bits. When adapter is removed, ICRIT, INOM, BATPRES, and ACOK functions are automatically disabled in the PROCHOT profile. Comparator, IDCHG, and VBATT function settings are preserved. When all the bits are 0, PROCHOT function is disabled. Bit 6: Independent comparator, 0: disable (default at POR); 1: enable Bit 5: ICRIT, 0: disable; 1: enable (default at POR) Bit 4: INOM, 0: disable (default at POR); 1: enable Bit 3: IDCHG, 0: disable (default at POR); 1: enable Bit 2: VBATT, 0: disable (default at POR); 1: enable Bit 1: BATPRES, 0: disable (default at POR) ; 1: enable (one-shot rising edge triggered) Bit 0: ACOK, 0: disable (default at POR) ; 1: enable (one-shot falling edge triggered) |