电源管理

适用于电池供电应用的特色升压转换器

一节或两节碱性电池和纽扣电池供电的应用
元件 说明 订购选择 产品说明书

≤6V output voltage

TPS61021 3-A Boost converter with 0.5V ultra-low input voltage
TPS61098 Low input voltage synchronous boost converter with integrated LDO/load switch
TPS61291 Low Iq boost converter with bypass operation

>6V output voltage

TPS61046 28-V Output voltage boost converter in WCSP package
TPS61093 Low Input, 20V/1.1A step-up DC/DC Converter with integrated power diode and Input/Output isolation
TPS61040 28V, 400-mA Switch boost converter in SOT-23 for LCD and white LED applications
<Section CTA Link - not authored>
锂离子电池供电应用
元件 说明 订购选择 产品说明书

≤6V output voltage

TPS61236 8-A Valley current synchronous boost converters with constant current output feature
TPS61256 3.5-MHz High efficiency step-Up converter in chip scale packaging
TPS61230A 5-V/6-A High Efficiency Step-Up Converter in 2.0-mm x 2.0-mm QFN Package

>6V output voltage

TPS61088 10A Fully-integrated synchronous boost converter
TPS61089 12.6V, 7A Fully-integrated synchronous boost converter in 2.0-mm x 2.5-mm VQFN package
LM2621 Low input voltage (1.2-14V) step-up DC/DC converter
<Section CTA Link - not authored>
超低 IQ (300nA) 电池供电应用
元件 说明 订购选择 产品说明书
TPS61088 10Vin Ultra Low IQ Step-Down Converter
TPS61220 Low input voltage, 0.7-V boost converter with 5.5µA quiescent current
TPS61291
10Vin Ultra Low IQ Step-Down Converter
<Section CTA Link - not authored>
<Horizontal Rule - not authored>
<Section CTA Link - not authored>
<Horizontal Rule - not authored>
<Section CTA Link - not authored>
<Horizontal Rule - not authored>
<Section CTA Link - not authored>
<Horizontal Rule - not authored>