ZHCS990C June 2012 – September 2021 TPS54719
PRODUCTION DATA
DESCRIPTION | CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
PH (PH PIN) | |||||
Minimum on time | Measured at 50% points on PH, VIN = 5 V, IOUT = 500 mA | 100 | ns | ||
Minimum on time | Measured at 50% points on PH, VIN = 5 V, IOUT = 7 A | 64 | ns | ||
Minimum off time | Prior to skipping off pulses, BOOT-PH = 2.95 V, IOUT = 4 A | 0 | ns | ||
Rise/fall time | VIN = 5 V | 1.5 | V/ns | ||
Dead time | Prior to skipping off pulses. BOOT-PH = 2.95 V, IOUT = 4 A | 70 | ns |