ZHCS990C June 2012 – September 2021 TPS54719
PRODUCTION DATA
The following formulas show how to estimate the IC power dissipation under continuous conduction mode (CCM) operation. The power dissipation of the IC (Ptot) includes the following:
Pcon = Io2 × Rdson_temp
Pd = ƒsw × Iout × 0.7 × 70 × 10-9
Psw = 0.5 × Vin × Io × ƒsw × 9 × 10-9
Pgd = 2 × Vin × 6 × 10-9 × ƒsw
Pq = 455 × 10-6 × Vin
where:
So
Ptot = Pcon + Pd + Psw + Pgd + Pq
For given TA,
TJ = TA + Rth × Ptot
For given TJMAX = 140°C
TAmax = TJMAX – Rth × Ptot
where:
There are additional power losses in the regulator circuit due to the inductor AC and DC losses and trace resistance that impact the overall efficiency of the regulator.