ZHCS990C June 2012 – September 2021 TPS54719
PRODUCTION DATA
The Undervoltage Lockout (UVLO) can be adjusted using an external voltage divider on the EN pin of the TPS54719. The UVLO has two thresholds: one for power up when the input voltage is rising and one for power down or brown outs when the input voltage is falling. For the example design, the supply should turn on and start switching once the input voltage increases above 2.794 V (VSTART). After the regulator starts switching, it should continue to do so until the input voltage falls below 2.595 V (VSTOP).
The programmable UVLO and enable voltages are set using a resistor divider between Vin and ground to the EN pin. Equation 2 and Equation 3 can be used to calculate the resistance values necessary. From Equation 2 and Equation 3, a 14.3 kΩ between VIN and EN and a 11.5 kΩ between EN and ground are required to produce the 2.794 and 2.595 volt start and stop voltages.