ZHCS990C June 2012 – September 2021 TPS54719
PRODUCTION DATA
This example details the design of a high frequency switching regulator design using ceramic output capacitors. This design is available as the PWR037-002 evaluation module (EVM). A few parameters must be known in order to start the design process. These parameters are typically determined on the system level.