ZHCS990C June 2012 – September 2021 TPS54719
PRODUCTION DATA
For this example, start with the following known parameters:
DESIGN PARAMETER | VALUE |
---|---|
Output Voltage | 1.8 V |
Transient Response 1.75 to 5.25 A load step | ΔVout = 6 % |
Maximum Output Current | 7 A |
Input Voltage | 3 V - 6 V |
Output Voltage Ripple | < 30 mV p-p |
Start Input Voltage (rising VIN) | 2.9 V |
Stop Input Voltage (falling VIN) | 2.66 V |
Switching Frequency (Fsw) | 500 kHz |