ZHCS990C June 2012 – September 2021 TPS54719
PRODUCTION DATA
The TPS54719 regulates to the lower of the SS/TR pin and the internal reference voltage. A capacitor on the SS/TR pin to ground implements a slow start time. The TPS54719 has an internal pullup current source of 2.4 μA, which charges the external slow-start capacitor. Equation 4 calculates the required slow-start capacitor value.
where:
If during normal operation, VIN goes below the UVLO, the EN pin pulled below 1.18 V, or a thermal shutdown event occurs, the TPS54719 stops switching and the SS/TR is discharged to 0 volts before reinitiating a power-up sequence.