ZHCS990C June 2012 – September 2021 TPS54719
PRODUCTION DATA
DESCRIPTION | CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
SUPPLY VOLTAGE (VIN PIN) | |||||
Operating input voltage | 2.95 | 6 | V | ||
Internal undervoltage lockout threshold | Rising VIN | 2.4 | 2.8 | V | |
Internal UVLO hysteresis | 0.2 | V | |||
Shutdown supply current | EN = 0 V, 2.95 V ≤ VIN ≤ 6 V | 1 | 5 | μA | |
Quiescent current – Iq | VSENSE = 620 mV, RT = 84 kΩ | 455 | 550 | μA | |
ENABLE AND UVLO (EN PIN) | |||||
Enable threshold | Rising | 1.16 | 1.25 | 1.37 | V |
Falling | 1.18 | ||||
Input current | Enable threshold + 50 mV | -3.6 | μA | ||
Enable threshold – 50 mV | -0.7 | ||||
VOLTAGE REFERENCE (VSENSE PIN) | |||||
Voltage reference | 2.95 V ≤ VIN ≤ 6 V, –40°C <TJ < 140°C | 0.591 | 0.600 | 0.609 | V |
25°C | 0.594 | 0.600 | 0.606 | ||
MOSFET | |||||
High-side switch resistance | BOOT-PH = 5 V; TJ = 25°C | 26 | 60 | mΩ | |
BOOT-PH = 2.95 V; TJ = 25°C | 35 | 70 | |||
Low-side switch resistance | VIN = 5 V; TJ = 25°C | 26 | 60 | mΩ | |
VIN = 2.95 V; TJ = 25°C | 35 | 70 | |||
ERROR AMPLIFIER | |||||
Input current | 50 | nA | |||
Error amplifier transconductance (gm) | –2 μA < I(COMP) < 2 μA, V(COMP) = 1 V | 250 | μmhos | ||
Error amplifier transconductance (gm) during slow start | –2 μA < I(COMP) < 2 μA, V(COMP) = 0.9 V, Vsense = 0.3 V | 85 | μmhos | ||
Error amplifier source/sink | V(COMP) = 1 V, 100 mV overdrive | ±20 | μA | ||
COMP to Iswitch gm | 25 | A/V | |||
CURRENT LIMIT | |||||
Current limit threshold | 8.5 | 10.5 | A | ||
Low-side reverse current limit | –1.5 | –2.7 | A | ||
THERMAL SHUTDOWN | |||||
Thermalshutdown | 150 | 155 | °C | ||
Hysteresis | 7.5 | °C | |||
TIMING RESISTOR (RT PIN) | |||||
Switching frequency range using RT mode | 200 | 2000 | kHz | ||
Switching frequency | RT = 84 kΩ | 400 | 490 | 600 | kHz |
BOOT (BOOT PIN) | |||||
BOOT charge resistance | VIN = 5 V | 15 | Ω | ||
BOOT-PH UVLO | VIN = 2.95 V | 2.1 | 2.75 | V | |
SLOW START / TRACKING (SS/TR PIN) | |||||
Charge current | V(SS) = 0.3 V | 2.4 | μA | ||
SS/TR to VSENSE matching | VSSTR = 0.3 V | 73 | 115 | mV | |
SS to reference crossover | 98% nominal | 0.87 | V | ||
SS discharge current (overload) | VSENSE = 0 V, VSS = 0.3 V | 70 | μA | ||
SS discharge voltage (overload) | VSENSE = 0 V | 80 | mV | ||
SS discharge current (UVLO, EN, thermal fault) | VIN = 5 V, V(SS) = 0.5 V | 1.2 | mA | ||
POWER GOOD (PWRGD PIN) | |||||
VSENSE threshold | VSENSE rising (Good) | 93 | % Vref | ||
VSENSE rising (Fault) | 110 | % Vref | |||
Hysteresis | VSENSE falling | 2 | % Vref | ||
Output high leakage | VSENSE = VREF, V(PWRGD) = 5.5 V | 100 | nA | ||
On resistance | VIN = 5 V, TJ = 25°C | 78 | Ω | ||
Minimum VIN for valid output | V(PWRGD) < 0.5 V at 100 μA | 0.8 | V |