ZHCSGN9D February 2016 – March 2018 LM36274
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
SOFTWARE_
RESET |
NOT USED | BL_EN | LED4_EN | LED3_EN | LED2_EN | LED1_EN | |
R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | SOFTWARE_RESET | R/W | 0 | 0 = No reset
1 = Device reset (automatically returns to 0 after reset) |
6-5 | NOT USED | |||
4 | BL_EN | R/W | 0 | 0 = BL disabled
1 = BL enabled |
3 | LED4_EN | R/W | 0 | 0 = Current sink 4 disabled
1 = Current sink 4 enabled |
2 | LED3_EN | R/W | 0 | 0 = Current sink 3 disabled
1 = Current sink 3 enabled |
1 | LED2_EN | R/W | 0 | 0 = Current sink 2 disabled
1 = Current sink 2 enabled |
0 | LED1_EN | R/W | 0 | 0 = Current sink 1 disabled
1 = Current sink 1 enabled |