ZHCSGN9D February 2016 – March 2018 LM36274
PRODUCTION DATA.
The LM36274 can use inductors in the range of 4.7 µH to 15 µH. In order to optimize the converter response to changes in VIN and load, the Backlight Boost L Select bits (register 0x11 bits [7:6]) must be selected depending on the nominal value of inductance chosen.