ZHCSGN9D February 2016 – March 2018 LM36274
PRODUCTION DATA.
The LM36274 PWM timeout feature turns off the boost output when the PWM is enabled and there is no PWM pulse detected. The timeout duration changes based on the PWM sample rate selected which results in a minimum supported PWM input frequency. The sample rate, timeout, and minimum supported PWM frequency are summarized in Table 7.
SAMPLE RATE | TIMEOUT | MINIMUM SUPPORTED PWM FREQUENCY | ||
---|---|---|---|---|
1 MHz | 25 msec | 48 Hz | ||
4 MHz | 3 msec | 400 Hz | ||
24 MHz | 0.6 msec | 2000 Hz |